Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
HUTCHINSON - Le Joint Français
O-Rings
O-Rings - Shaft type fitting
HUTCHINSON - Le Joint Français
O-Rings
O-Rings - Shaft type fitting
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
HUTCHINSON LJF - 196801 (Piston)
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Inside ø D1
D1 [mm]
cross-section ø d2
D2 [mm]
Dimensionnal standards
NORM
Compound
COMPOUND
LJF part number
PARTNUMBER
Dynamic Fitting
DA
Two-parts groove assembly
TGA
Bore diameter
A [mm]
Groove Depth
G [mm]
Groove Width
D [mm]
Groove diameter
B [mm]
2011
2012
2013
2014
2015
2016
2017
2018
2019
2020
2021
2022
2023
2024
2025
2026
2027
2028
532.21
5.33
-
PB 701
193406
541.48
4.35
7.10
532.78
532.26
6.99
BS1806-470 / AS568-470
PB 701
193606
Recommended
544.56
5.84
9.50
532.88
554.00
8.00
-
PB 701
193704
Recommended
568.08
6.85
10.80
554.38
557.66
6.99
BS1806-471 / AS568-471
PB 701
193647
Recommended
569.96
5.84
9.50
558.28
582.68
5.33
BS1806-392 / AS568-392
PB 701
193416
591.95
4.35
7.10
583.25
582.68
6.99
BS1806-472 / AS568-472
PB 701
193651
Recommended
594.98
5.84
9.50
583.30
608.08
6.99
BS1806-473 / AS568-473
PB 701
194601
Recommended
620.38
5.84
9.50
608.70
610.00
10.00
-
PB 701
194804
Recommended
627.60
8.25
13.20
611.10
710.00
10.00
-
PB 701
195801
Recommended
727.60
8.25
13.20
711.10
738.00
10.25
-
PB 701
195806
Recommended
756.04
8.46
13.47
739.12
800.00
10.00
-
PB 701
196801
Recommended
817.60
8.25
13.20
801.10
0.74
1.00
BS1806-001 / MS28775-001 / AS568-001
EP 851
100103
Recommended
Required
2.34
0.78
1.40
0.78
1.07
1.27
BS1806-002 / MS28775-002 / AS568-002
EP 851
101206
Recommended
Required
3.10
1.00
1.73
1.11
1.15
1.00
R000
EP 851
101103
Recommended
Required
2.75
0.78
1.40
1.19
1.25
1.25
-
EP 851
101216
Recommended
Required
3.25
0.98
1.70
1.29
1.40
1.25
-
EP 851
101221
Recommended
Required
3.40
0.98
1.70
1.44
1.42
1.52
BS1806-003 / MS28775-003 / AS568-003
EP 851
101303
Recommended
Required
3.88
1.20
2.12
1.49
1.60
1.25
-
EP 851
101226
Recommended
Required
3.60
0.98
1.70
1.64
1.60
1.60
-
EP 851
101403
Recommended
Required
4.19
1.26
2.20
1.67
Show compressed display (4040 configurable products)
Part information
Similar parts
Request for quote (RFQ)
HUTCHINSON - Le Joint Français
- O-Rings
Order number
196801
Shorttext
Shaft type fitting
Latest change
27.06.2018 06:41:02
Unit
Keywords
Joint
Shaft type
fitting
Classifications
CNS
CNSERPBASE Object Properties
Order Number
196801