2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

A8809MNS

Expand Table
EN
1/5
Code
CODE
Material
MAT
Material
MAT2
Very short description 1
SDESCR1
Very short description 2
SDESCR2
Article description
ARTDESC
International code
INTERCODE
Height
HEIGHT [cm]
Width
WIDTH [cm]
Depth
DEPTH [cm]
Weight
WEIGHT [kg]
Series
SER
LINE
LINE
1
2
A8809MNS
Brushed stainless steel AISI 304
-
INDA Shelf Cm19.9X9.9 H2.7
INDISSIMA A8809M 19.9X9.9 NS
INDA ACCESSORIES INDISSIMA Shelf Cm19.9X9.9 H2.7 NS
EAN-13:8033163680385
2.7
19.9
9.9
0.300
INDISSIMA
Shelf
A8809RNS
Brushed stainless steel AISI 304
-
INDA Shelf Cm39.9X9.9 H2.7
INDISSIMA A8809R 39.9X9.9 NS
INDA ACCESSORIES INDISSIMA Shelf Cm39.9X9.9 H2.7 NS
EAN-13:8033163681085
2.7
39.9
9.9
0.625
INDISSIMA
Shelf
Show compressed display (2 configurable products)
ShorttextShelf module
Latest change22.10.2025 12:38:49
Unit

Classifications

By BIM categories

BIM_BATH_ACCESSORIES Bath accessories

By Categories

Architecture Architecture

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

Revit

RVT_METRICGENERICMODEL (Metric) Generic Model