...
Bel Fuse
Signal Transformer
IF-2-56
IF-2-56 - Signal Transformer
Bel Fuse
Signal Transformer
IF-2-56
IF-2-56 - Signal Transformer
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
IF-2-56
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part Number
PN
Description
DESC
Power
POWERVA [VA]
Output Series
OS
Output Parallel
OP
Input
INPUT [V]
Mounting
MOUNTING
Frequency
FREQUENCY [Hz]
Weight
WEIGHT
Length
LENGTH
Width
WIDTH
Height
HEIGHT
1
IF-2-56
International Low Profile Flat Head Transformer, 2VA Power, 115V/230V Input, 56VCT Output Series
2
56VCT
28V
115V/230V
Thru Hole Mount
50/60Hz
0.29 lbs (0.13 kg)
2.09 in. (53.1 mm)
1.73 in. (43.9 mm)
0.69 in. (17.5 mm)
Show compressed display (1 product)
Part information
Similar parts
Request for quote (RFQ)
Bel Fuse
- IF-2-56
Order number
IF-2-56
Shorttext
Signal Transformer
Latest change
09.07.2025 08:55:14
Unit
Keywords
Fuse
Signal Transformer
Classifications
CNS
CNSERPBASE Object Properties