2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

IF-4-40

Expand Table
EN
1/5
Part Number
PN
Description
DESC
Power
POWERVA [VA]
Output Series
OS
Output Parallel
OP
Input
INPUT [V]
Mounting
MOUNTING
Frequency
FREQUENCY [Hz]
Weight
WEIGHT
Length
LENGTH
Width
WIDTH
Height
HEIGHT
1
IF-4-40
International Low Profile Flat Head Transformer, 4VA Power, 115V/230V Input, 40VCT Output Series
4
40VCT
20V
115V/230V
Thru Hole Mount
50/60Hz
0.34 lbs (0.15 kg)
2.09 in. (53.1 mm)
1.73 in. (43.9 mm)
0.77 in. (19.6 mm)
Show compressed display (1 product)
Order numberIF-4-40
ShorttextSignal Transformer
Latest change09.07.2025 08:55:30
Unit

Classifications

CNS

CNSERPBASE Object Properties