Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Bel Fuse
Signal Transformer
LP-12-3800
LP-12-3800 - Signal Transformer
Bel Fuse
Signal Transformer
LP-12-3800
LP-12-3800 - Signal Transformer
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
LP-12-3800
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part Number
PN
Description
DESC
Power
POWERVA [VA]
Output Series
OS
Output Parallel
OP
Input
INPUT [V]
Mounting
MOUNTING
Frequency
FREQUENCY [Hz]
Weight
WEIGHT
Length
LENGTH
Width
WIDTH
Height
HEIGHT
1
LP-12-3800
Flat Head Low Profile Transformer, 48VA Power, 115V/230V Input, 12.6VCT Output Series, 6.3V Output Parallel
48
12.6VCT
6.3V
115V/230V
Thru Hole Mount
50/60Hz
1.31 lbs (0.59 kg)
3.12 in. (79.2 mm)
2.5 in. (63.5 mm)
1.37 in. (34.8 mm)
Show compressed display (1 product)
Part information
Similar parts
Request for quote (RFQ)
Bel Fuse
- LP-12-3800
Order number
LP-12-3800
Shorttext
Signal Transformer
Latest change
16.07.2025 14:12:56
Unit
Keywords
Fuse
Signal Transformer
Classifications
CNS
CNSERPBASE Object Properties