2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

TRITECH - Ref. P1760

Expand Table
All delivery countries/regions
EN
1/5
Brand
MAR
Description
BEZ
Model number
MN
Opening angle
ROT [°]
Load capacity
BW [kg]
Knuckle diameter
RD [mm]
Material thickness
MS [mm]
Overall width
GB [mm]
Length (door part)
LF [mm]
Length (frame part)
LR [mm]
Max. opening angle
OW [°]
INFO LINK
PL
Product weight
PG [kg]
Short text
KTXT
Specification text
ATXT
1
TRITECH
TRITECH - Ref. P1760
180
160,0
13,0
3,5
101,6
100,0
100,0
HTML
Suitable for heavy weight flush doors tested to BS EN 1935 Grade 14 - 160 kg
Show compressed display (1 configurable product)
Order numberTRITECH - Ref. P1760
ShorttextSIMONSWERK Door hinge 160 kg
Latest change05.03.2025 12:08:49
Unit

Classifications

CNS

CNSERPBASE Object Properties

By Countries

UK United Kingdom of Great Britain and Northern Ireland
CompanySIMONSWERK UK Ltd
StreetSpring Street
LocationTipton, West Midlands
Phone+44 (0) 121 522 2848
E-Mailsales@simonswerk.co.uk
Websitewww.simonswerk.co.uk
ZIPDY4 8TF
CountryUnited Kingdom
DescriptionBurcot Works

ECLASS 14.0

23-22-03-01 Door hinge (interior, exterior doors)
23-22-90-90 Door hinge (other, unspecified)

ECLASS 11.0

23-22-03-01 Door hinge (interior, exterior doors)
23-22-90-90 Door hinge (other, unspecified)

ECLASS 10.1

23-22-90-90 Door hinge (other, unspecified)

ECLASS 10.0.1

23-22-90-90 Door hinge (other, unspecified)

ECLASS 9.0

23-22-90-90 Door hinge (other, unspecified)

Revit

RVT_METRICGENERICMODELFACEBASED (Metric) Generic Model face based