Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
80/20
Inch
structural_shapes
8520, 8521, 8530, 8531 - Single Flange Bearing Profiles
80/20
Inch
structural_shapes
8520, 8521, 8530, 8531 - Single Flange Bearing Profiles
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
8520
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part No.
PN
Surface Treatment
ST
A
A [Inch]
B
B [Inch]
C
C [Inch]
D
D [Inch]
E
E [Inch]
F
F [Inch]
G
G [Inch]
H
H [Inch]
J
J [Inch]
K
K [Inch]
L Length
L [Inch]
Cut-to-Length Part No.
CL
Weight Per Foot
W [lbs.]
1
2
8520
Clear Anodize
1.968
1.624
1.313
0.312
0.656
0.250
1.062
0.906
1.312
0.156
120.000
7212
1.158
8530
Clear Anodize
2.750
2.505
2.005
0.500
0.750
0.375
1.625
1.312
2.005
0.250
120.000
7212
2.664
Show compressed display (2 configurable products)
Part information
Similar parts
Request for quote (RFQ)
80/20
- 8520, 8521, 8530, 8531
Order number
8520
Shorttext
Single Flange Bearing Profiles
Latest change
09.11.2023 07:08:30
Unit
Keywords
Bearing Profiles
Single Flange
Classifications
CNS
CNSERPBASE Object Properties