2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

3686

Expand Table
EN
1/5
Part No.
PN
Nut Style
NS
A
A [Inch]
B
B [Inch]
C
C [Inch]
D (Thread)
D
Finish
FIN
Weight
W [lbs.]
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
3275
Style 1
0.443
0.875
0.094
8-32 Centered
Black Zinc
.008
3276
Style 1
0.443
0.875
0.094
10-32 Centered
Black Zinc
.008
3675
Style 1
0.443
1.000
0.094
1/4-20 Centered
Stainless Steel
.009
3382
Style 1
0.443
1.000
0.094
1/4-20 Centered
Black Zinc
.009
3785
Style 1
0.443
1.000
0.094
1/4-20 Centered
Bright Zinc
.009
3859
Style 1
0.443
1.000
0.094
M6 x 1.0 Centered
Bright Zinc
.010
3686
Style 2
0.505
0.812
0.125
1/4-20 Centered
Stainless Steel
.012
3286
Style 2
0.505
0.812
0.125
1/4-20 Centered
Black Zinc
.012
3786
Style 2
0.505
0.812
0.125
1/4-20 Centered
Bright Zinc
.012
3836
Style 2
0.505
1.125
0.125
M6 x 1.0 Centered
Bright Zinc
.017
3676
Style 3
0.380
0.625
0.094
10-32 Offset
Stainless Steel
.005
3278
Style 3
0.637
0.984
0.142
5/16-18 Offset
Black Zinc
.021
3778
Style 3
0.637
0.984
0.142
5/16-18 Offset
Bright Zinc
.021
3838
Style 3
0.630
0.984
0.142
M8 x 1.25 Offset
Bright Zinc
.021
3678
Style 3
0.637
1.125
0.142
5/16-18 Offset
Stainless Steel
.024
Show compressed display (15 products)
Order number3686
ShorttextSlide-In Economy T-Nuts
Latest change20.05.2021 05:17:54
Unit
Keywords

Classifications

CNS

CNSERPBASE Object Properties