Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Standards
ISO
2x
20x
ISO 2010
Reference 64209 - Slotted raised countersunk head machine screw - ISO 2010 - Stainless steel A4
Standards
...
20x
ISO 2010
Reference 64209 - Slotted raised countersunk head machine screw - ISO 2010 - Stainless steel A4
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Emile Maurin 642096X12
Vertical Mode
Expand Table
Reset filters
1/5
Reference
REF
DXL
Matière
MAT
Nominal diameter
D [mm]
Length
L [mm]
Diameter of the head
DK [mm]
Height of the head
K [mm]
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
642095X30
5x30
Inox A4
5
30
9.3
2.70
642095X35
5x35
Inox A4
5
35
9.3
2.70
642095X40
5x40
Inox A4
5
40
9.3
2.70
642095X45
5x45
Inox A4
5
45
9.3
2.70
642095X50
5x50
Inox A4
5
50
9.3
2.70
642095X60
5x60
Inox A4
5
60
9.3
2.70
642095X70
5x70
Inox A4
5
70
9.3
2.70
642095X80
5x80
Inox A4
5
80
9.3
2.70
642095X90
5x90
Inox A4
5
90
9.3
2.70
642096X10
6x10
Inox A4
6
10
11.3
3.30
642096X12
6x12
Inox A4
6
12
11.3
3.30
642096X16
6x16
Inox A4
6
16
11.3
3.30
642096X20
6x20
Inox A4
6
20
11.3
3.30
642096X25
6x25
Inox A4
6
25
11.3
3.30
642096X30
6x30
Inox A4
6
30
11.3
3.30
642096X35
6x35
Inox A4
6
35
11.3
3.30
642096X40
6x40
Inox A4
6
40
11.3
3.30
642096X45
6x45
Inox A4
6
45
11.3
3.30
642096X50
6x50
Inox A4
6
50
11.3
3.30
Show compressed display (78 products)
Part information
Similar parts
Request for quote (RFQ)
Standards
- Reference 64209
Shorttext
Slotted raised countersunk head machine screw - ISO 2010 - Stainless steel A4
Latest change
30.07.2020 06:54:41
Unit
Classifications
Standards
ISO-2x-20x-ISO 2010 ISO 2010