2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

BN 876 1326414 slotted spring pin 1x4

Expand Table
EN
1/5
Identification
BNARTNR
BNNORM1
BNNORM2
Material
BNMAT
Surface
BNSURFACE
Nominal diameter nom.
D1 [mm]
Nominal length
L [mm]
Inner diameter ~ (d2)
DA [mm]
Dome height max.
A [mm]
Margin width (s)
B [mm]
1|1x4
2|1x5
3|1x6
4|1x8
5|1x10
6|1x12
7|1x14
8|1x16
9|1x18
10|1x20
11|1.5x4
12|1.5x5
1326414
ISO 8752
~DIN 1481
Steel hardened to 420-560 HV
black
1.0
4
0.800
0.350
0.200
1326422
ISO 8752
~DIN 1481
Steel hardened to 420-560 HV
black
1.0
5
0.800
0.350
0.200
1326430
ISO 8752
~DIN 1481
Steel hardened to 420-560 HV
black
1.0
6
0.800
0.350
0.200
1326449
ISO 8752
~DIN 1481
Steel hardened to 420-560 HV
black
1.0
8
0.800
0.350
0.200
1326457
ISO 8752
~DIN 1481
Steel hardened to 420-560 HV
black
1.0
10
0.800
0.350
0.200
1326465
ISO 8752
~DIN 1481
Steel hardened to 420-560 HV
black
1.0
12
0.800
0.350
0.200
1326473
ISO 8752
~DIN 1481
Steel hardened to 420-560 HV
black
1.0
14
0.800
0.350
0.200
1326481
ISO 8752
~DIN 1481
Steel hardened to 420-560 HV
black
1.0
16
0.800
0.350
0.200
1326503
ISO 8752
~DIN 1481
Steel hardened to 420-560 HV
black
1.0
18
0.800
0.350
0.200
1326511
ISO 8752
~DIN 1481
Steel hardened to 420-560 HV
black
1.0
20
0.800
0.350
0.200
1326538
ISO 8752
~DIN 1481
Steel hardened to 420-560 HV
black
1.5
4
1.100
0.450
0.300
1326546
ISO 8752
~DIN 1481
Steel hardened to 420-560 HV
black
1.5
5
1.100
0.450
0.300
Show compressed display (285 products)
Order number1326414
ShorttextSlotted spring pins heavy duty
Latest change08.07.2025 03:54:46
Unit

Classifications

ICS

21.060.50 Pins, nails

CNS

CNSERPBASE Object Properties

ECLASS 14.0

23-10-03-01 Spring-type straight pin coiled
23-10-03-02 Spring-type straight pin slotted

ECLASS 12.0

23-10-03-02 Spring-type straight pin slotted

ECLASS 11.1

23-10-01-02 Spring dowel, adapter sleeve

ECLASS 5.1

23-10-01-02 Spring dowel, adapter sleeve

ECLASS 5.0

23-10-01-02 Spring dowel, adapter sleeve

ETIM 10.0

EC002384 Spring pin