Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
IMI Norgren
Workholding
Adaptix™ - Soft Jaw
IMI Norgren
Workholding
Adaptix™ - Soft Jaw
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
ASJ-KT-150-HST-RO-03
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Order number
CNSORDERNO
Level of Details
LOD
Vise
V
Vise Size
VS
Vise Version
VV
Fixed Soft Jaw Locking Bolt position
FLB
Movable Soft Jaw Locking Bolt position
MLB
Fingertip Material
MAT
Stud Profile
P
Fingertip Step
S
Length between Soft Jaws
HUB [mm]
Soft Jaw Preset
PS
Weight
CNSMASSEXACT [kg]
Housing Material
CNSMAT
Max Clamping Force
CF [lbf [kN]]
Fixed Soft Jaw - Right side - 1
FPRH1 [mm]
1
ASJ-KT-150-HST-RO-03
Low
6in / 150mm
Hard Steel
155.0
7.37
Machined AISI 4000 Alloy Steel
6500 lbf [26 kN]
0.00
Show compressed display (1 configurable product)
Part information
Similar parts
Request for quote (RFQ)
IMI Norgren
- Adaptix™
Order number
ASJ-KT-150-HST-RO-03
Shorttext
Soft Jaw
Latest change
17.11.2023 10:24:43
Unit
Keywords
Soft Jaw
Workholding
Classifications
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties