2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SP-SWR21-25

Expand Table
1/5
Model
MODEL
Material
MAT
Code
CODE
D
VAR02 [mm]
d
VAR04 [mm]
L
VAR06 [mm]
Spring constant
FIX02 [N/mm{kgf/mm}]
Compression length l min
FIX04 [mm]
F(F=L×50%)
FIX06 [mm]
Load(F=L×50%)
FIX08 [N{kgf}]
PDF
FIX95
1
2
3
4
5
6
7
8
9
10
11
SP-SWR10.5-15
Spring steel
SP-SWR
10.5
6.0
15
10.46 {1.07}
6
7.5
78.5{8}
PDF
SP-SWR12.5-15
Spring steel
SP-SWR
12.5
7.0
15
11.77{1.20}
6
7.5
88.2{9}
PDF
SP-SWR14.5-15
Spring steel
SP-SWR
14.5
8.5
15
17.00{1.73}
6
7.5
127.5{13}
PDF
SP-SWR17-20
Spring steel
SP-SWR
17.0
10.5
20
19.61{2.00}
8
10.0
196.1{20}
PDF
SP-SWR21-25
Spring steel
SP-SWR
21.0
13.5
25
23.54{2.40}
10
12.5
294.1{30}
PDF
SP-SWR26-25
Spring steel
SP-SWR
26.0
16.5
25
31.38{3.20}
10
12.5
392.3{40}
PDF
SP-SWR31-35
Spring steel
SP-SWR
31.0
21.0
35
28.02{2.86}
14
17.5
490{50}
PDF
SP-SWR37-35
Spring steel
SP-SWR
37.0
26.0
35
33.62{3.43}
14
17.5
588.4{60}
PDF
SP-SWR43-50
Spring steel
SP-SWR
43.0
31.0
50
33.34{3.40}
20
25.0
833.6{85}
PDF
SP-SWR46-50
Spring steel
SP-SWR
46.0
33.0
50
43.14{4.40}
20
25.0
1078.7{110}
PDF
SP-SWR50-50
Spring steel
SP-SWR
50.0
36.0
50
52.96{5.40}
20
25.0
1323.9{135}
PDF
Show compressed display (11 configurable products)
Order numberM_SWR21-25
ShorttextCoil Springs-SWR
Latest change17.10.2023 03:13:38
Unit

Classifications

CNS

CNSERPBASE Object Properties
Compare multiple parts
Add at least 2 products with