2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

LS104A100

Expand Table
EN
1/5
Model
MODEL
type
LV1
Material
MAT
Surface treatment
SUR
Code
CODE
L
VAR02 [mm]
L1
FIX02 [mm]
B
FIX04 [mm]
H
FIX06 [mm]
h
FIX08 [mm]
h1
FIX10 [mm]
d
FIX12 [mm]
d1
FIX14 [mm]
PDF
FIX95
1
2
3
LS104A100
Bevel type
ADC12
Chrome plating
LS104A
100
115
17
30
5
7
7.0
12.00
PDF
LS105A90
Bevel type
ADC12
Plastic spraying (black)
LS105A
90
106
20
36
6
7
6.4
13.09
PDF
LS106A100
Bevel type
ADC12
Frosted electrophoresis
LS106A
100
118
17
33
8
5
7.0
12.00
PDF
Show compressed display (3 configurable products)
Order numberP_LS104A100
ShorttextSquare handle diagonal type
Latest change17.10.2023 03:13:25
Unit

Classifications

CNS

CNSERPBASE Object Properties