2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SUGATSUNE 140-050-226 HP-65

Expand Table
EN
1/5
Article number
ARTICLENUMBER
Article designation
ARTICLEDESIGNATION
EAN
EAN
L1
L1
L2
L2
L3
L3
B
B
P1
P1
P2
P2
P3
P3
P4
P4
H1
H1
H2
H2
C
C
D
D
t
T
d1
D1
d2
D2
Included Screw
INCLUDEDSCREW
Body Material
BODYMATERIAL
Body Finish
BODYFINISH
Weight
WEIGHT [g]
P5
P5
1
2
3
4
5
6
140-050-224
HP-40
4510932003681
40
37
13
22
13
6.4
10.8
12
22
17.9
15.3
17.7
1.2
2×φ3
2×φ3
2.4×13
Stainless Steel (SUS304)
Polished
21.5
140-050-225
HP-50
4510932003698
50
47
13
22.3
13
9
16
12
22
17.9
18.3
17.7
1.2
2×φ3
2×φ3
2.4×13
Stainless Steel (SUS304)
Polished
24
140-050-226
HP-65
4510932003704
65
62
19
24
13
13
21.5
14
24.5
20.4
24.5
22.5
1.5
2×φ3.2
4×φ3.2
2.7×16
Stainless Steel (SUS304)
Polished
41.5
140-050-227
HP-75
4510932003711
75
72
24.8
27
15
15
15.7
16
27.4
22
27.8
23.2
1.5
3×φ3.8
4×φ3.8
2.7×16
Stainless Steel (SUS304)
Polished
51.5
9.5
140-050-228
HP-100
4510932003728
100
95
30
35.5
19
19
29
21
32.2
27.9
35.5
31
2
3×φ4
4×φ4.5
3.5×20
Stainless Steel (SUS304)
Polished
118.5
10
140-050-229
HP-120
4510932003735
120
115
35.5
40
21
21
38
26
34.8
27.9
40.5
31
2.5
4×φ5.2
4×φ5.2
3.5×20
Stainless Steel (SUS304)
Polished
172
15
Show compressed display (6 products)
ShorttextSTAINLESS STEEL HASP
Latest change20.10.2025 13:44:47
Unit

Classifications

CNS

CNSERPBASE Object Properties
Order Number140-050-226
Type CodeHP-65
GTIN-Code4510932003704
Order Number140-050-226
CNSPHYPROP Physical Properties