2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

CHAMBRELAN - ST78VF-0750

Expand Table
EN
1/5
CNSORDERNO
DESC
Material
MATERIAL
Extension
L [mm]
Closed length
D [mm]
Load per pair on major axis
LOAD [kg]
Form
FORM
INFO
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
ST78VF-0250
2 beams ball bearing telescopic slides
Stainless Steel
250
130
140
Closed
Detail
ST78VF-0300
2 beams ball bearing telescopic slides
Stainless Steel
300
180
140
Closed
Detail
ST78VF-0350
2 beams ball bearing telescopic slides
Stainless Steel
350
230
140
Closed
Detail
ST78VF-0400
2 beams ball bearing telescopic slides
Stainless Steel
400
280
140
Closed
Detail
ST78VF-0450
2 beams ball bearing telescopic slides
Stainless Steel
450
310
175
Closed
Detail
ST78VF-0500
2 beams ball bearing telescopic slides
Stainless Steel
500
340
210
Closed
Detail
ST78VF-0550
2 beams ball bearing telescopic slides
Stainless Steel
550
370
245
Closed
Detail
ST78VF-0600
2 beams ball bearing telescopic slides
Stainless Steel
600
400
280
Closed
Detail
ST78VF-0650
2 beams ball bearing telescopic slides
Stainless Steel
650
430
278
Closed
Detail
ST78VF-0700
2 beams ball bearing telescopic slides
Stainless Steel
700
480
270
Closed
Detail
ST78VF-0750
2 beams ball bearing telescopic slides
Stainless Steel
750
510
260
Closed
Detail
ST78VF-0800
2 beams ball bearing telescopic slides
Stainless Steel
800
540
250
Closed
Detail
ST78VF-0850
2 beams ball bearing telescopic slides
Stainless Steel
850
570
238
Closed
Detail
ST78VF-0900
2 beams ball bearing telescopic slides
Stainless Steel
900
600
224
Closed
Detail
ST78VF-1000
2 beams ball bearing telescopic slides
Stainless Steel
1000
680
200
Closed
Detail
ST78VF-1100
2 beams ball bearing telescopic slides
Stainless Steel
1100
740
180
Closed
Detail
ST78VF-1200
2 beams ball bearing telescopic slides
Stainless Steel
1200
800
160
Closed
Detail
ST78VF-1300
2 beams ball bearing telescopic slides
Stainless Steel
1300
880
140
Closed
Detail
ST78VF-1400
2 beams ball bearing telescopic slides
Stainless Steel
1400
940
120
Closed
Detail
Show compressed display (22 configurable products)
Order numberST78VF-0750
ShorttextStainless Steel Heavy Duty Telescopic Slide - Partial Extension with Lock in & out - max Load rating : 280 kg - Lengths : 200 - 1700 mm
Latest change06.09.2024 08:13:26
Unit

Classifications

By Categories

Linear_Technology Linear Technology
Guiding_Element Guiding Element

CNS

CNSERPBASE Object Properties