Chambrelan
Linear guide rail
Stainless steel linear guide rail
ST53-BP53 - Stainless Steel Linear Guide Rail - with 120mm SST roller runner - max Load rating : 75 kg
Chambrelan
...
ST53-BP53 - Stainless Steel Linear Guide Rail - with 120mm SST roller runner - max Load rating : 75 kg
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
CHAMBRELAN - ST53-BP53-0850
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
CNSORDERNO
DESC
Material
MATERIAL
L2 [mm]
Load per carrier - on major axis
LOAD1 [kg]
Load per carrier - on minor axis
LOAD2 [kg]
INFO
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
ST53-BP53-0350
Stainless Steel rail with runner BP53
Stainless Steel
350
75
40
Detail
ST53-BP53-0400
Stainless Steel rail with runner BP53
Stainless Steel
400
75
40
Detail
ST53-BP53-0450
Stainless Steel rail with runner BP53
Stainless Steel
450
75
40
Detail
ST53-BP53-0500
Stainless Steel rail with runner BP53
Stainless Steel
500
75
40
Detail
ST53-BP53-0550
Stainless Steel rail with runner BP53
Stainless Steel
550
75
40
Detail
ST53-BP53-0600
Stainless Steel rail with runner BP53
Stainless Steel
600
75
40
Detail
ST53-BP53-0650
Stainless Steel rail with runner BP53
Stainless Steel
650
75
40
Detail
ST53-BP53-0700
Stainless Steel rail with runner BP53
Stainless Steel
700
75
40
Detail
ST53-BP53-0750
Stainless Steel rail with runner BP53
Stainless Steel
750
75
40
Detail
ST53-BP53-0800
Stainless Steel rail with runner BP53
Stainless Steel
800
75
40
Detail
ST53-BP53-0850
Stainless Steel rail with runner BP53
Stainless Steel
850
75
40
Detail
ST53-BP53-0900
Stainless Steel rail with runner BP53
Stainless Steel
900
75
40
Detail
ST53-BP53-1000
Stainless Steel rail with runner BP53
Stainless Steel
1000
75
40
Detail
ST53-BP53-1100
Stainless Steel rail with runner BP53
Stainless Steel
1100
75
40
Detail
ST53-BP53-1200
Stainless Steel rail with runner BP53
Stainless Steel
1200
75
40
Detail
ST53-BP53-1300
Stainless Steel rail with runner BP53
Stainless Steel
1300
75
40
Detail
ST53-BP53-1400
Stainless Steel rail with runner BP53
Stainless Steel
1400
75
40
Detail
ST53-BP53-1500
Stainless Steel rail with runner BP53
Stainless Steel
1500
75
40
Detail
ST53-BP53-1600
Stainless Steel rail with runner BP53
Stainless Steel
1600
75
40
Detail
Show compressed display (24 products)
Part information
Similar parts
Request for quote (RFQ)
Chambrelan
- ST53-BP53
Order number
ST53-BP53-0850
Shorttext
Stainless Steel Linear Guide Rail - with 120mm SST roller runner - max Load rating : 75 kg
Latest change
05.05.2020 14:01:57
Unit
Keywords
Guide Rail
Linear Guide Rail
Stainless Steel Linear
max Load
roller
Classifications
By Categories
Linear_Technology Linear Technology
Guiding_Element Guiding Element
CNS
CNSERPBASE Object Properties