2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

AR4167050

Expand Table
EN
1/5
Code
C2
Material
MAT
Packaging
PCG
Ø
DI [mm]
ØEK
EK [mm]
EL
EL [mm]
ØB
B [mm]
LB
LB [mm]
A
A [mm]
DI2
1
2
3
4
5
6
7
AR4167032
AISI 316 stainless steel
s - single packaging
32
10
46
9.6
1.10
53
32
AR4167040
AISI 316 stainless steel
s - single packaging
40
12
53
11.5
1.10
60
40
AR4167050
AISI 316 stainless steel
s - single packaging
50
12
61
11.5
1.10
68
50
AR4167063
AISI 316 stainless steel
s - single packaging
63
16
71
15.2
1.10
78
63
AR4167080
AISI 316 stainless steel
s - single packaging
80
16
91
15.2
1.10
98
80
AR4167100
AISI 316 stainless steel
s - single packaging
100
20
111
19.0
1.30
118
100
AR4167125
AISI 316 stainless steel
s - single packaging
125
25
132
23.9
1.30
139
125
Show compressed display (7 configurable products)
Order numberAR4167050
ShorttextStainless steel
Latest change27.06.2022 14:35:58
Unit

Classifications

By Categories

Cylinder Cylinder
Valve Valve
Pneumatics Pneumatics
Fitting Fitting

CNS

CNSERPBASE Object Properties