2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

9.3100.00.380.0V

Expand Table
EN
0/5
Article-number
CNSORDERNO
Type
TYP
Description
DESC
Info pdf
INFO
Weight
CNSMASSEXACT [kg]
1
2
3
4
5
6
7
8
9
10
11
12
13
14
038757
FDO.00-10-5-PC-HA
Service 2 unit G1/8 0,5-10 5μm with PC bowl and semi automatic drain
Info pdf
0.483
004291
FDO.01-10-5-PC-HA
Service 2 unit G1/4 0,5-10 5μm with PC bowl and semi automatic drain
Info pdf
0.481
013495
FDO.01-6-5-PC-HA
Service 2 unit G1/4 0,2-6 5μm with PC bowl and semi automatic drain
Info pdf
0.478
045355
FDO.01-16-5-PC-HA
Service 2 unit G1/4 0,5-16 5µm with PC bowl and semi automatic drain
Info pdf
0.469
004292
FDO.01-10-5-PC-HA-G
Service 2 unit G1/4 0,5-10 5μm with PC bowl, semi automatic drain and gauge G 40.16 R
Info pdf
0.541
9.3100.00.020.0V
FDO.00 S HA4
Service 2 unit G1/8 0,5-10 5μm with PC bowl, semi automatic drain and panel mounting ring
Info pdf
0.493
9.3100.00.380.0V
FDO.00 S HA4
Service 2 unit G1/8 0,2-6 5μm with PC bowl, semi automatic drain and panel mounting ring
Info pdf
0.483
9.3100.00.560.0V
FDO.00 S HA4
Service 2 unit G1/8 0,5-16 5μm with PC bowl, semi automatic drain and panel mounting ring
Info pdf
0.498
9.3101.00.020.0V
FDO.01 S HA4
Service 2 unit G1/4 0,5-10 5μm with PC bowl, semi automatic drain and panel mounting ring
Info pdf
0.491
9.3101.00.380.0V
FDO.01 S HA4
Service 2 unit G1/4 0,2-6 5μm with PC bowl, semi automatic drain and panel mounting ring
Info pdf
0.482
9.3101.00.560.0V
FDO.01 S HA4
Service 2 unit G1/4 0,5-16 5μm with PC bowl, semi automatic drain and panel mounting ring
Info pdf
0.497
004287
FDO.00-10-5-PC-HA-G-S
Service 2 unit G1/8 0,5-10 5μm with PC bowl, semi automatic drain, panel mounting ring and gauge G 40.16 R
Info pdf
0.553
9.3100.00.007.0V
FDO.00 M HA4
Service 2 unit G1/8 0,5-10 5μm with metal bowl and semi automatic drain
Info pdf
0.624
038758
FDO.01-10-5-M-HA
Service 2 unit G1/4 0,5-10 5μm with metal bowl and semi automatic drain
Info pdf
0.622
Show compressed display (14 products)
Order number9.3100.00.380.0V
ShorttextStandard series
Latest change26.08.2021 14:22:08
Unit

Classifications

CNS

CNSERPBASE Object Properties