2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

9.3111.00.008.0V

Expand Table
EN
0/5
Article-number
CNSORDERNO
Type
TYP
Description
DESC
Info pdf
INFO
Weight
CNSMASSEXACT [kg]
1
2
3
4
5
6
7
8
9
10
11
12
9.3111.00.005.0V
FDO.11 HA3
Service 2 unit G1/4 0,5-10 5μm with PC bowl and semi automatic drain
Info pdf
1.110
031610
FDO.12-10-5-PC-HA
Service 2 unit G3/8 0,5-10 5μm with PC bowl and semi automatic drain
Info pdf
1.088
004296
FDO.11-10-5-PC-HA-G
Service 2 unit G1/4 0,5-10 5μm with PC bowl, semi automatic drain and gauge G 50.16 R
Info pdf
1.070
004305
FDO.12-10-5-PC-HA-G
Service 2 unit G3/8 0,5-10 5μm with PC bowl, semi automatic drain and gauge G 50.16 R
Info pdf
1.158
077519
FDO.11-10-5-PC-HA-G-S
Service 2 unit G1/4 0,5-10 5μm with PC bowl, semi automatic drain, panel mounting ring and gauge G 50.16 R
Info pdf
1.089
9.3111.00.008.0V
FDO.11 HA3 B
Service 2 unit G1/4 0,5-10 5μm with PC bowl, bowl guard and semi automatic drain
Info pdf
1.206
9.3112.00.008.0V
FDO.12 HA3 B
Service 2 unit G3/8 0,5-10 5μm with PC bowl, bowl guard and semi automatic drain
Info pdf
1.318
038688
FDO.11-10-5-PC-HA-G
Service 2 unit G1/4 0,5-10 5μm with PC bowl, bowl guard, semi automatic drain and gauge G 50.16 R
Info pdf
1.276
051380
FDO.12 G HA3 B
Service 2 unit G3/8 0,5-10 5μm with PC bowl, bowl guard, semi automatic drain and gauge G 50.16 R
Info pdf
1.254
9.3111.00.007.0V
FDO.11 M HA3
Service 2 unit G1/4 0,5-10 5μm with metal bowl and semi automatic drain
Info pdf
1.211
9.3112.00.007.0V
FDO.12 M HA3
Service 2 unit G3/8 0,5-10 5μm with metal bowl and semi automatic drain
Info pdf
1.189
9.3112.00.577.0V
FDO.12 G M HA3
Service 2 unit G3/8 0,5-16 5μm with metal bowl, semi automatic drain and gauge G 50.25 R
Info pdf
1.267
Show compressed display (12 products)
Order number9.3111.00.008.0V
ShorttextStandard series
Latest change26.08.2021 14:22:12
Unit

Classifications

CNS

CNSERPBASE Object Properties