Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
SANKI KOGYO
Stand
SZ
SZ - Steel type, Frame mounting
SANKI KOGYO
Stand
SZ
SZ - Steel type, Frame mounting
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
FM20-35(SZ)
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Order number
CNSORDERNO
Height
H [cm]
Belt width
B [cm]
Model
MODEL
Material
MAT
Bracket type
BT
Mount type
MT
Application conveyer
ACOV
1
FM20-35(SZ)
35
20
FM
No symbol: Steel
No symbol: Standard
no symbol:Standard
SZ
Show compressed display (1 configurable product)
Part information
Similar parts
Request for quote (RFQ)
SANKI KOGYO
- SZ
Shorttext
Steel type, Frame mounting
Latest change
27.06.2025 12:26:53
Unit
Keywords
Center
Drive
Frame mounting
Mini Series
Stands
Steel type
Classifications
CNS
CNSERPBASE Object Properties