2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

AA124A-3/4SC-I-100

Expand Table
EN
1/5
Sales Part
PN
Material Type
MAT
Inlet Connection Size
IC [Inch]
Outlet Connection
OC [Inch]
Inlet Connection Gender
ICG
Inlet Connection Thread Type
ICTT
Outlet Connection Gender
OCG
Outlet Connection Thread Type
OCTT
Pipe Size
PS [Inch]
Screen Mesh Size
MS
Min Pressure
MINP [bar]
Max Pressure
MAXP [bar]
Screen Mesh Opening
MO [Inch]
Net Weight
WE [kg]
Mesh Opening 2
MO2 [mm]
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
AA124A-3/4SC-AL-16
Aluminum
3/4
3/4
Female
NPT
Female
NPT
-
16
-
8
0.045
1.49
1143
AA124A-3/4SC-I-16
Cast Iron
3/4
3/4
Female
NPT
Female
NPT
-
16
-
8
0.045
1.49
1143
AA124A-3/4SC-AL-30
Aluminum
3/4
3/4
Female
NPT
Female
NPT
-
30
-
8
0.0213
1.49
541
AA124A-3/4SC-I-30
Cast Iron
3/4
3/4
Female
NPT
Female
NPT
-
30
-
8
0.0213
1.49
541
AA124A-3/4SC-AL-50
Aluminum
3/4
3/4
Female
NPT
Female
NPT
-
50
-
8
0.011
1.49
279
AA124A-3/4SC-I-50
Cast Iron
3/4
3/4
Female
NPT
Female
NPT
-
50
-
8
0.011
1.49
279
AA124A-3/4SC-AL-80
Aluminum
3/4
3/4
Female
NPT
Female
NPT
-
80
-
8
0.007
1.49
177
AA124A-3/4SC-I-80
Cast Iron
3/4
3/4
Female
NPT
Female
NPT
-
80
-
8
0.007
1.49
177
AA124A-3/4SC-AL-100
Aluminum
3/4
3/4
Female
NPT
Female
NPT
-
100
-
8
0.0055
1.49
140
AA124A-3/4SC-I-100
Cast Iron
3/4
3/4
Female
NPT
Female
NPT
-
100
-
8
0.0055
1.49
140
AA124A-1SC-AL-16
Aluminum
1
1
Female
NPT
Female
NPT
-
16
-
8
0.045
1.43
1143
AA124A-1SC-I-16
Cast Iron
1
1
Female
NPT
Female
NPT
-
16
-
8
0.045
1.43
1143
AA124A-1SC-AL-30
Aluminum
1
1
Female
NPT
Female
NPT
-
30
-
8
0.0213
1.43
541
AA124A-1SC-I-30
Cast Iron
1
1
Female
NPT
Female
NPT
-
30
-
8
0.0213
1.43
541
AA124A-1SC-AL-50
Aluminum
1
1
Female
NPT
Female
NPT
-
50
-
8
0.011
1.43
279
AA124A-1SC-I-50
Cast Iron
1
1
Female
NPT
Female
NPT
-
50
-
8
0.011
1.43
279
AA124A-1SC-AL-80
Aluminum
1
1
Female
NPT
Female
NPT
-
80
-
8
0.007
1.43
177
AA124A-1SC-I-80
Cast Iron
1
1
Female
NPT
Female
NPT
-
80
-
8
0.007
1.43
177
Show compressed display (20 products)
Order numberAA124A-3/4SC-I-100
ShorttextStrainer
Latest change22.08.2025 06:36:49
Unit

Classifications

CNS

CNSERPBASE Object Properties