Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
AMF - ANDREAS MAIER Fellbach
Standard clamping elements, Clamping device
Clamping bolts, nuts and washer
DIN 6379 - Studs
AMF - ANDREAS MAIER Fellbach
Standard clamping elements, Clamping device
Clamping bolts, nuts and washer
DIN 6379 - Studs
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
81489
Vertical Mode
Expand Table
All delivery countries/regions
Preferred catalog language
EN
Reset filters
1/5
Preview Image
PREVIEWPERLINE
Order No.
BESTNR
Size
GR
D [mm]
L [mm]
Strength class
FST
B1 [mm]
B2 [mm]
Weight
GEW [g]
Customs tariff number
CTN
European Article Number
EAN
Information present
REACH
SVHC-substance over 0,1%
REACH1
Validation date
REACH4
Information RoHs
ROHS
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
81422
M16x125
16
125
8.8
19
75
160
73181542
4020772081423
yes
no
14.06.2023
yes
84921
M16x160
16
160
8.8
19
100
218
73181542
4020772084929
yes
no
14.06.2023
yes
85498
M16x200
16
200
8.8
19
125
280
73181542
4020772085490
yes
no
14.06.2023
yes
84939
M16x250
16
250
8.8
19
160
325
73181542
4020772084936
yes
no
14.06.2023
yes
85548
M16x315
16
315
8.8
19
190
425
73181542
4020772085544
yes
no
14.06.2023
yes
85472
M16x500
16
500
8.8
19
315
650
73181542
4020772085476
yes
no
14.06.2023
yes
84947
M18x80
18
80
8.8
23
50
130
73181542
4020772084943
yes
no
14.06.2023
yes
84954
M18x125
18
125
8.8
23
75
200
73181542
4020772084950
yes
no
14.06.2023
yes
86561
M18x160
18
160
8.8
23
100
255
73181542
4020772086565
yes
no
14.06.2023
yes
81471
M18x200
18
200
8.8
23
125
320
73181542
4020772081478
yes
no
14.06.2023
yes
81489
M18x250
18
250
8.8
23
150
400
73181542
4020772081485
yes
no
14.06.2023
yes
84962
M18x315
18
315
8.8
23
180
500
73181542
4020772084967
yes
no
14.06.2023
yes
84970
M20x80
20
80
8.8
27
32
185
73181542
4020772084974
yes
no
14.06.2023
yes
84988
M20x125
20
125
8.8
27
70
255
73181542
4020772084981
yes
no
14.06.2023
yes
85506
M20x160
20
160
8.8
27
100
330
73181542
4020772085506
yes
no
14.06.2023
yes
81513
M20x200
20
200
8.8
27
125
410
73181542
4020772081515
yes
no
14.06.2023
yes
81521
M20x250
20
250
8.8
27
160
510
73181542
4020772081522
yes
no
14.06.2023
yes
84996
M20x315
20
315
8.8
27
190
640
73181542
4020772084998
yes
no
14.06.2023
yes
85977
M20x400
20
400
8.8
27
250
815
73181542
4020772085971
yes
no
14.06.2023
yes
Show compressed display (90 products)
Part information
Similar parts
Request for quote (RFQ)
AMF - ANDREAS MAIER Fellbach
- DIN 6379
Order number
81489
Shorttext
Studs
Latest change
21.01.2026 10:00:22
Unit
Keywords
Clamping bolts
Clamping device
clamping elements
Classifications
By Functionality
BYFUNC_PINCHING Pinching
By Categories
Clamping_Technology Clamping Technology
Standard_Part Standard Part
CNS
CNSERPBASE Object Properties
Order Number
81489
Customs Tariff Number
73181542
GTIN-Code
4020772081485
Certificate REACH
yes
Certificate RoHS
yes
Maintenance Intervals
see print and online media / or enclosed operating instructions for defined products
CNSPHYPROP Physical Properties
ECLASS 14.0
23-11-03-03 Stud metal end, stud bolt (without drive)
ETIM 10.0
EC002349 Stud bolt
Standards
DIN-6x-63x-DIN 6379 DIN 6379
DIN-6x-63x-DIN 6379 DIN 6379