Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
AIRBEST
Suction cup
SZ Standard suction cup
SZD suction cup
SZD suction cup (with level compensator)
SZD_MS - Suction cup
AIRBEST
...
SZ Standard suction cup
SZD suction cup
SZD suction cup (with level compensator)
SZD_MS - Suction cup
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
SZD16N-M5M
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Model
MODEL
Type of suction cup
ST
Specifications
DS [mm]
Material&specification
MS
Vacuum port direction
VOD
Mounting thread
IS
D
D [mm]
D1
D1 [mm]
D2
D2 [mm]
D3
D3 [mm]
H
H [mm]
H1
H1 [mm]
H2
H2 [mm]
More details
INFOTEXT
1
2
3
4
SZ
D:Deep cone type suction cup
10
N:NBR
Nil:Vertical
M5M:M5 Male thread
12.0
10
4
13
15
10.7
6
Series
SZ
D:Deep cone type suction cup
16
N:NBR
Nil:Vertical
M5M:M5 Male thread
18.0
16
4
13
16
11.7
7
Series
SZ
D:Deep cone type suction cup
25
N:NBR
Nil:Vertical
M6M:M6 Male thread
28.0
25
4
15
20
15.5
10
Series
SZ
D:Deep cone type suction cup
40
N:NBR
Nil:Vertical
M8M:M8 Male thread
43.5
41
7
18
28
23.5
17
Series
Show compressed display (4 configurable products)
Part information
Similar parts
Request for quote (RFQ)
AIRBEST
- SZD_MS
Shorttext
Suction cup
Latest change
29.05.2025 04:53:07
Unit
Keywords
Standard
level
suction cup
Classifications
CNS
CNSERPBASE Object Properties