2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

BK17

Expand Table
EN
1/5
Model No.
MODEL
d1
D1 [mm]
L
L [mm]
L1
L1 [mm]
L2
L2 [mm]
L3
L3 [mm]
C1
C1 [mm]
C2
C2 [mm]
B
B [mm]
H
H [mm]
b
BB [mm]
h
HH [mm]
B1
B1 [mm]
H1
H1 [mm]
E
E [mm]
P
P [mm]
d2
D2 [mm]
X
X [mm]
Y
Y [mm]
Z
Z [mm]
1
2
3
4
5
6
7
8
9
BK10
10
25
5
29
5
13
6
60
39
30
22
34
32.5
15
46
5.5
6.6
10.8
5.0
BK12
12
25
5
29
5
13
6
60
43
30
25
34
32.5
18
46
5.5
6.6
10.8
1.5
BK15
15
27
6
32
6
15
6
70
48
35
28
40
38.0
18
54
5.5
6.6
11.0
6.5
BK17
17
35
9
44
7
19
8
86
64
43
39
50
55.0
28
68
6.6
9.0
14.0
8.5
BK20
20
35
8
43
8
19
8
88
60
44
34
52
50.0
22
70
6.6
9.0
14.0
8.5
BK25
25
42
12
54
9
22
10
106
80
53
48
64
70.0
33
85
9.0
11.0
17.5
11.0
BK30
30
45
14
61
9
23
11
128
89
64
51
76
78.0
33
102
11.0
14.0
20.0
13.0
BK35
35
50
14
67
12
26
12
140
96
70
52
88
79.0
35
114
11.0
14.0
20.0
13.0
BK40
40
61
18
76
15
33
14
160
110
80
60
100
90.0
37
130
14.0
18.0
26.0
17.5
Show compressed display (9 products)
ShorttextSupport unit
Latest change13.05.2022 02:26:22
Unit
Keywords

Classifications

CNS

CNSERPBASE Object Properties
Type CodeBK17