2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

WBK30DFD

Expand Table
EN
1/5
Model No.
MODEL
d
DD [mm]
D
D [mm]
D1
D1 [mm]
D2
D2 [mm]
L
L [mm]
L1
L1 [mm]
L2
L2 [mm]
A
A [mm]
W
W [mm]
X
X [mm]
Y
Y [mm]
Z
Z [mm]
d1
DD1 [mm]
I
I [mm]
V
V [mm]
P
P [mm]
Q
Q [mm]
H
H [mm]
M
M [mm]
D3
D3 [mm]
L3
L3 [mm]
Weight
WEIGHT [kg]
L4
L4 [mm]
L5
L5 [mm]
1
2
3
4
5
6
7
8
9
10
11
12
13
14
WBK17DF
17
70
106
72
60
32
15
80
88
9
14
8.5
45
3
58
M5
10
M6
M17x1
37
18
1.97
81
23
WBK20DF
20
70
106
72
60
32
15
80
88
9
14
8.5
45
3
58
M5
10
M6
M20x1
40
18
1.97
81
23
WBK25DF
25
85
130
90
66
33
18
100
110
11
17
11
57
4
70
M6
12
M6
M25x1.5
45
20
3.3
89
26
WBK25DFD
25
85
130
90
81
48
18
100
110
11
17
11
57
4
70
M6
12
M6
M25x1.5
45
20
3.85
104
26
WBK25DFF
25
85
130
90
96
48
18
100
110
11
17
11
57
4
70
M6
12
M6
M25x1.5
45
20
4.4
119
26
WBK30DF
30
85
130
90
66
33
18
100
110
11
17
11
57
4
70
M6
12
M6
M30x1.5
50
20
3.4
89
26
WBK30DFD
30
85
130
90
81
48
18
100
110
11
17
11
57
4
70
M6
12
M6
M30x1.5
50
20
3.7
104
26
WBK30DFF
30
85
130
90
96
48
18
100
110
11
17
11
57
4
70
M6
12
M6
M30x1.5
50
20
4.4
119
26
WBK35DF
35
95
142
102
66
33
18
106
121
11
17
11
69
4
80
M6
12
M6
M35x1.5
55
22
3.75
92
30
WBK35DFD
35
95
142
102
81
48
18
106
121
11
17
11
69
4
80
M6
12
M6
M35x1.5
55
22
4.4
107
30
WBK35DFF
35
95
142
102
96
48
18
106
121
11
17
11
69
4
80
M6
12
M6
M35x1.5
55
22
5
122
30
WBK40DF
40
95
142
102
66
33
18
106
121
11
17
11
69
4
80
M6
12
M6
M40x1.5
60
22
3.65
92
30
WBK40DFD
40
95
142
102
81
48
18
106
121
11
17
11
69
4
80
M6
12
M6
M40x1.5
60
22
4.3
107
30
WBK40DFF
40
95
142
102
96
48
18
106
121
11
17
11
69
4
80
M6
12
M6
M40x1.5
60
22
5
122
30
Show compressed display (14 products)
ShorttextSupport unit
Latest change13.05.2022 02:26:22
Unit
Keywords

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties