2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

LA04AK-308-M4

Expand Table
EN
1/5
cnsorderno
CNSORDERNO
Serial code
SC
texture of material
TM
surface treatment
ST
Profile type
PT
M
M [mm]
weight
WE [g/pcs]
INFOTEXT
INFOTEXT
1
2
3
LA04AK-308-M4
LA04AK
carbon steel
plate with nickel
308
4
3.8
Official website
LA04AK-308-M5
LA04AK
carbon steel
plate with nickel
308
5
3.5
Official website
LA04AK-308-M6
LA04AK
carbon steel
plate with nickel
308
6
3.1
Official website
Show compressed display (3 products)
ShorttextT-nut
Latest change19.03.2025 09:16:21
Unit

Classifications

CNS

CNSERPBASE Object Properties
Type CodeLA04AK-308-M4