Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
80/20
Inch
profiles
10_series
2012, 2012-Black-FB - T-Slotted Profile - 10 Series
80/20
Inch
profiles
10_series
2012, 2012-Black-FB - T-Slotted Profile - 10 Series
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
2012-145
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part No.
PN
Series
SERIES
Material
MAT
Finish
FINISH
Length Type Selection
LS
Length
L [Inch]
Weight Per Foot
W [lbs]
Moment of Inertia IX
MIX [Inch^4]
Moment of Inertia IY
MIY [Inch^4]
Estimated Area
EA [sqin]
1
2012-145
2012
6105-T5 Aluminum
Clear Anodize
Stock Length
145.000
.6580
.2253
.0146
.5653
Show compressed display (1 configurable product)
Part information
Similar parts
Request for quote (RFQ)
80/20
- 2012, 2012-Black-FB
Order number
2012-145
Shorttext
T-Slotted Profile - 10 Series
Latest change
09.11.2023 07:08:27
Unit
Keywords
Profile
Series
profiles
Classifications
CNS
CNSERPBASE Object Properties