2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

1515-LS-145

Expand Table
EN
1/5
Part No.
PN
Series
SERIES
Material
MAT
Finish
FINISH
Length Type Selection
LS
Length
L [Inch]
Weight Per Foot
W [lbs]
Moment of Inertia IX
MIX [Inch^4]
Moment of Inertia IY
MIY [Inch^4]
Estimated Area
EA [sqin]
1
1515-LS-145
1515-LS
6105-T5 Aluminum
Clear Anodize
Stock Length
145.000
1.053
.1921
.1921
.8770
Show compressed display (1 configurable product)
Order number1515-LS-145
ShorttextT-Slotted Profile - 15 Series
Latest change09.11.2023 07:08:27
Unit

Classifications

CNS

CNSERPBASE Object Properties