Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
80/20
Inch
profiles
15_series
1515-ULS, 1515-ULS-Black, 1515-ULS-Black-FB - T-Slotted Profile - 15 Series
80/20
Inch
profiles
15_series
1515-ULS, 1515-ULS-Black, 1515-ULS-Black-FB - T-Slotted Profile - 15 Series
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
1515-ULS-145
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part No.
PN
Series
SERIES
Material
MAT
Finish
FINISH
Length Type Selection
LS
Length
L [Inch]
Weight Per Foot
W [lbs]
Moment of Inertia IX
MIX [Inch^4]
Moment of Inertia IY
MIY [Inch^4]
Estimated Area
EA [sqin]
1
1515-ULS-145
1515-ULS
6105-T5 Aluminum
Clear Anodize
Stock Length
145.000
.9360
.1765
.1765
.7810
Show compressed display (1 configurable product)
Part information
Similar parts
Request for quote (RFQ)
80/20
- 1515-ULS, 1515-ULS-Black, 1515-ULS-Black-FB
Shorttext
T-Slotted Profile - 15 Series
Latest change
31.07.2020 09:21:23
Unit
Keywords
profiles