2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

BN 863 1314386 taper pin with thread 8x100

Expand Table
EN
1/5
Identification
BNARTNR
BNNORM1
BNNORM2
BNNORM3
Material
BNMAT
Surface
BNSURFACE
Nominal diameter h10
D1 [mm]
Nominal length js15
L [mm]
Thread length +2P/0
B [mm]
Thread runout max.
A [mm]
Thread
GEW
Radius ~
R1 [mm]
Radius ~
R2 [mm]
8|6x60
9|6x65
10|6x75
11|6x85
12|8x55
13|8x60
14|8x65
15|8x75
16|8x85
17|8x100
18|8x120
19|10x65
20|10x75
21|10x85
22|10x100
23|10x120
24|12x75
25|12x85
1314270
DIN 7977
~ISO 8737
~SN 212784
Free-cutting steel
plain
6
55
18
3.0
M6
0.4
0.6
1314289
DIN 7977
~ISO 8737
~SN 212784
Free-cutting steel
plain
6
60
18
3.0
M6
0.4
0.6
1314297
DIN 7977
~ISO 8737
~SN 212784
Free-cutting steel
plain
6
65
18
3.0
M6
0.4
0.6
1314300
DIN 7977
~ISO 8737
~SN 212784
Free-cutting steel
plain
6
75
18
3.0
M6
0.4
0.6
1314319
DIN 7977
~ISO 8737
~SN 212784
Free-cutting steel
plain
6
85
18
3.0
M6
0.4
0.6
1314327
DIN 7977
~ISO 8737
~SN 212784
Free-cutting steel
plain
8
55
22
4.0
M8
0.4
0.6
1314335
DIN 7977
~ISO 8737
~SN 212784
Free-cutting steel
plain
8
60
22
4.0
M8
0.4
0.6
1314343
DIN 7977
~ISO 8737
~SN 212784
Free-cutting steel
plain
8
65
22
4.0
M8
0.4
0.6
1314351
DIN 7977
~ISO 8737
~SN 212784
Free-cutting steel
plain
8
75
22
4.0
M8
0.4
0.6
1314378
DIN 7977
~ISO 8737
~SN 212784
Free-cutting steel
plain
8
85
22
4.0
M8
0.4
0.6
1314386
DIN 7977
~ISO 8737
~SN 212784
Free-cutting steel
plain
8
100
22
4.0
M8
0.4
0.6
1314394
DIN 7977
~ISO 8737
~SN 212784
Free-cutting steel
plain
8
120
22
4.0
M8
0.4
0.6
1314408
DIN 7977
~ISO 8737
~SN 212784
Free-cutting steel
plain
10
65
24
4.5
M10
0.5
1.0
1314416
DIN 7977
~ISO 8737
~SN 212784
Free-cutting steel
plain
10
75
24
4.5
M10
0.5
1.0
1314424
DIN 7977
~ISO 8737
~SN 212784
Free-cutting steel
plain
10
85
24
4.5
M10
0.5
1.0
1314432
DIN 7977
~ISO 8737
~SN 212784
Free-cutting steel
plain
10
100
24
4.5
M10
0.5
1.0
1314440
DIN 7977
~ISO 8737
~SN 212784
Free-cutting steel
plain
10
120
24
4.5
M10
0.5
1.0
1314459
DIN 7977
~ISO 8737
~SN 212784
Free-cutting steel
plain
12
75
27
5.3
M12
0.6
1.0
1314467
DIN 7977
~ISO 8737
~SN 212784
Free-cutting steel
plain
12
85
27
5.3
M12
0.6
1.0
Show compressed display (35 products)
Order number1314386
ShorttextTaper pins with thread constant threaded stem length, unhardened, ground (DIN 7977; ~ISO 8737; ~SN 212784), free-cutting steel, plain
Latest change10.03.2025 09:14:35
Unit

Classifications

CNS

CNSERPBASE Object Properties
Order Number1314386

ECLASS 11.1

23-10-01-01 Peg
Type of thread (helical ridge)M8
Publication date of the dimensional standard (year-month)1977-02

ECLASS 9.1

23-10-01-01 Peg
Type of thread (helical ridge)M8
Length100
Publication date of the dimensional standard (year-month)1977-02

ECLASS 5.1

23-10-01-01 Peg
Diameter8
Type of thread (helical ridge)M8
Length100
Publication date (year-month)1977-02

ECLASS 5.0

23-10-01-01 Peg
Length100
Dimension standardDIN 7977
Rated diameter8
ThreadM8
Dimension standard issue1977-02