2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

YIBN-A-T0.2-H6-L20

Expand Table
EN
1/5
代码
CODE
type
TYPE
Material
MAT
Hole processing selection
KJG
Thickness
T [mm]
Width
H [mm]
length
L [mm]
aperture d
DD [mm]
B/C/D Edge Distance
X [mm]
C/D pitch-row
P [mm]
Website Link
LINK
1|YIBN-A-T0.2-H6-L20
YIBN
Straight plate type/size specified type
SUS304-CSP
A (Nonporous)
0.2
6
20
0.0
0.0
0.0
Website Link
Show compressed display (1 configurable product)
ShorttextThin leaf spring
Latest change25.11.2025 10:51:25
Unit

Classifications

CNS

CNSERPBASE Object Properties