2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

G18DXR

Expand Table
EN
1/5
Part number
BESTNR
Inside diameter +0.25
DI [mm]
Outside diameter -0.25
D0 [mm]
Thickness -0.09
ST [Inch]
Pin hole diameter +/-0.125
DD [Inch]
Pitch circle diameter
PCD [Inch]
Housing Recess Depth
R [Inch]
Link GGB website
LINK
Category
KAT
Material
MAT
RoHS certificate
ROHS
DIN ISO 3547
DINISO3547
low maintenance or maintenance free
WS
Oiled
GOELT
Greased
GFT
Customs tariff number
ZTN
1
2
3
4
5
6
7
8
9
10
11
12
13
G08DXR
.625/.635
1.125/1.115
.0660/.0625
.099/.109
.870/.880
.040/.050
Website
Metal-polymer plain bearings
PMDX
Yes
Yes
Yes
Yes
Yes
84833080
G10DXR
.750/.760
1.250/1.240
.0660/.0625
.099/.109
.995/1.005
.040/.050
Website
Metal-polymer plain bearings
PMDX
Yes
Yes
Yes
Yes
Yes
84833080
G12DXR
.875/.885
1.500/1.490
.0660/.0625
.130/.140
1.182/1.192
.040/.050
Website
Metal-polymer plain bearings
PMDX
Yes
Yes
Yes
Yes
Yes
84833080
G14DXR
1.000/1.010
1.750/1.740
.0660/.0625
.130/.140
1.370/1.380
.040/.050
Website
Metal-polymer plain bearings
PMDX
Yes
Yes
Yes
Yes
Yes
84833080
G16DXR
1.125/1.135
2.000/1.990
.0660/.0625
.161/.171
1.557/1.567
.040/.050
Website
Metal-polymer plain bearings
PMDX
Yes
Yes
Yes
Yes
Yes
84833080
G18DXR
1.250/1.260
2.125/2.115
.0660/.0625
.161/.171
1.682/1.692
.040/.050
Website
Metal-polymer plain bearings
PMDX
Yes
Yes
Yes
Yes
Yes
84833080
G20DXR
1.375/1.385
2.250/2.240
.0660/.0625
.161/.171
1.807/1.817
.040/.050
Website
Metal-polymer plain bearings
PMDX
Yes
Yes
Yes
Yes
Yes
84833080
G22DXR
1.500/1.510
2.500/2.490
.0660/.0625
.192/.202
1.995/2.005
.040/.050
Website
Metal-polymer plain bearings
PMDX
Yes
Yes
Yes
Yes
Yes
84833080
G24DXR
1.625/1.635
2.625/2.615
.0660/.0625
.192/.202
2.120/2.130
.040/.050
Website
Metal-polymer plain bearings
PMDX
Yes
Yes
Yes
Yes
Yes
84833080
G26DXR
1.750/1.760
2.750/2.740
.0660/.0625
.192/.202
2.245/2.255
.040/.050
Website
Metal-polymer plain bearings
PMDX
Yes
Yes
Yes
Yes
Yes
84833080
G28DXR
2.000/2.010
3.000/2.990
.0930/.0895
.192/.202
2.495/2.505
.070/.080
Website
Metal-polymer plain bearings
PMDX
Yes
Yes
Yes
Yes
Yes
84833080
G30DXR
2.125/2.135
3.125/3.115
.0930/.0895
.192/.202
2.620/2.630
.070/.080
Website
Metal-polymer plain bearings
PMDX
Yes
Yes
Yes
Yes
Yes
84833080
G32DXR
2.250/2.260
3.250/3.240
.0930/.0895
.192/.202
2.745/2.755
.070/.080
Website
Metal-polymer plain bearings
PMDX
Yes
Yes
Yes
Yes
Yes
84833080
Show compressed display (13 products)
Order numberG18DXR
ShorttextThrust Washers DXR inch
Latest change13.03.2024 12:53:48
Unit