2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

K0076.0250

Expand Table
EN
1/5
Preview Image
PREVIEWPERLINE
Order No.
BESTKIPP
opening angle of holding arm
OH [°]
opening angle of handle
OG [°]
hand force
F [N]
Holding force
F1 [N]
Holding force
F2 [N]
Clamping force
F3 [N]
Clamping force
F4 [N]
suitable plastic handle
PASSKG
Length
A [mm]
Length
A1 [mm]
Length
A2 [mm]
width
B [mm]
width
B1 [mm]
width
B2 [mm]
width
B3 [mm]
width
B4 [mm]
1
2
3
K0076.0250
95
80
200
1500
3500
800
1950
K0100.28
26.0
42
8
32.0
47
23
6
27.0
K0076.0350
90
75
250
2500
5500
1150
3100
K0100.30
41.2
59
9
43.7
60
30
8
39.7
K0076.0450
90
75
250
3000
6500
1150
3100
K0100.34
41.2
67
13
42.8
68
38
10
0.0
Show compressed display (3 products)
Order numberK0076.0250
ShorttextToggle clamps horizontal with flat foot and full holding arm
Latest change21.02.2025 12:34:16
Unit

Classifications

By Functionality

BYFUNC_PINCHING Pinching
BYFUNC_CLAMPING Clamping

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

21-02-07-01 Clamping element, quick change