2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

0131-122060-Direct-acting 2/2 or 3/2 way toggle valves

Expand Table
EN
1/5
Preview Image
PREVIEWPERLINE
Ident number
BUNR
Circuit function
WW
Orifice size
DN
Material
WKST
Port connection
LTAS
Darstellung Gehäuse
DSG
Darstellung Anschluß
DSA
Port connection
LTA
Gerätesteckdose
GSD
El. Rückmelder
VAR
Kv value water
KV [m3/h]
Pressure range
DRUCK [bar]
voltage / frequency V/Hz
SPFR [V/Hz]
Sealing material
DWST [mm]
Länge Gehäuse
L1 [mm]
Bund Mutter außen
B1 [mm]
Außen-DM Mutter
B2 [mm]
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
378628
E
15
PD
GM84
2
1
G 1/2
1
1
4.000
0 - 0,3
024/UC
FKM
136.000
052546
F
10
PV
KM24
2
2
True union Ø16
1
0
2.000
0 - 1
230/50
EPDM
130.000
4.000
33.000
052619
F
10
PV
KM24
2
2
True union Ø16
1
0
2.000
0 - 1
230/50
FKM
130.000
4.000
33.000
055770
F
10
PV
KM24
2
2
True union Ø16
1
0
2.000
0 - 1
024/UC
EPDM
130.000
4.000
33.000
058362
F
10
PV
KM24
2
2
True union Ø16
1
0
2.000
0 - 1
024/UC
FKM
130.000
4.000
33.000
064266
F
10
PV
KM24
2
2
True union Ø16
1
0
2.000
0 - 1
024/50
EPDM
130.000
4.000
33.000
147255
F
10
PV
KM24
2
2
True union Ø16
0
0
2.000
0 - 1
024/DC
FKM
130.000
4.000
33.000
206391
F
10
PV
KM24
2
2
True union Ø16
1
0
2.000
0 - 1
048/50
FKM
130.000
4.000
33.000
217917
F
10
PV
KM24
2
2
True union Ø16
1
0
2.000
0 - 1
230/60
EPDM
130.000
4.000
33.000
368352
F
10
PV
KM24
2
2
True union Ø16
1
1
2.000
0 - 1
024/UC
EPDM
130.000
4.000
33.000
122060
F
10
PV
KM25
2
2
True union Ø20
1
0
4.000
0 - 0,5
230/UC
FKM
136.000
5.000
41.000
149001
F
10
PV
KM25
2
2
True union Ø20
1
0
4.000
0 - 0,5
230/50
FKM
136.000
5.000
41.000
368530
F
10
PV
KM25
2
2
True union Ø20
1
1
4.000
0 - 0,5
230/UC
EPDM
136.000
5.000
41.000
235041
F
10
PD
SM24
2
3
Weld end Ø16
1
0
2.000
0 - 1
230/50
FKM
132.000
255834
F
10
PD
SM24
2
3
Weld end Ø16
1
1
2.000
0 - 1
230/50
FKM
132.000
305109
F
10
PD
SM24
2
3
Weld end Ø16
1
0
2.000
0 - 1
024/UC
FKM
132.000
046597
F
10
PV
GM83
2
1
G 3/8
1
0
2.000
0 - 1
230/50
EPDM
130.000
4.000
33.000
052183
F
10
PV
GM83
2
1
G 3/8
1
0
2.000
0 - 1
230/50
FKM
130.000
4.000
33.000
065194
F
10
PV
GM83
2
1
G 3/8
1
0
2.000
0 - 1
024/UC
FKM
130.000
4.000
33.000
Show compressed display (303 products)
Order number122060
ShorttextToggle valves 2/2 or 3/2 way direct-acting
Latest change06.10.2025 12:23:45
Unit

Classifications

By Functionality

BYFUNC_ADJUSTING Adjusting

By Categories

Automation Automation
Plant_Design Plant Design
Compressed_Air_Technology Compressed Air Technology
Fluid_Technology Fluid Technology
Hydraulics Hydraulics
Pneumatics Pneumatics
Sensors Sensors
Actuating_Elements Actuating Elements
Metering_Technology Metering Technology
Fitting Fitting
Conveyor_Technology Conveyor Technology
Medical_Technology Medical Technology
Measurement Measurement
Mixing_Technique Mixing Technique
Optoelectronics Optoelectronics
Pipe_Fitting Pipe Fitting
Switch_Cabinet Switch Cabinet
Vacuum_Technology Vacuum Technology
Process_Engineering Process Engineering

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

27-22-06-01 Magnetic valve
27-22-06 Electromagnetic valve equiqment

ECLASS 8.0

27-22-06-01 Magnetic valve
27-22-06 Electromagnetic valve equiqment

ECLASS 7.1

27-22-06-01 Magnetic valve
27-22-06 Electromagnetic valve equiqment

ECLASS 7.0

27-22-06 Electromagnetic valve equiqment

ECLASS 6.0

27-22-06 Solenoid valve

ETIM 10.0

EC010261 Solenoid valve

ETIM 6.0

EC001888 Magnet valve