Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Sugatsune
Industrial Component Hardware
HINGES
TORQUE HINGES (FRICTION HINGES)
HG-IT - TORQUE HINGE
Sugatsune
Industrial Component Hardware
HINGES
TORQUE HINGES (FRICTION HINGES)
HG-IT - TORQUE HINGE
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
SUGATSUNE 170-090-998 HG-ITMF
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Article number
ARTICLENUMBER
Article designation
ARTICLEDESIGNATION
EAN
EAN
Hinges Type
HINGESTYPE
Main Material
MAINMATERIAL
Main Finish
MAINFINISH
Opening Angle
OPENINGANGLE
Mounting Position
MOUNTINGPOSITION
Tolerance kgf.cm
TOLERANCEKGFCM
Tolerance N.m
TOLERANCENM
Torque kgf.cm
TORQUEKGFCM
Torque N.m
TORQUENM
Length L
LENGTHL
Width W
WIDTHW
Weight
WEIGHT [g]
Hinge Type
HINGETYPE
1
2
3
4
5
6
170-090-114
HG-ITM50
4510932022897
Butt Hinges
Stainless Steel (SUS304)
Barrel Polished
193°
Horizontal
(±20%)
(±20%)
50.98
5.0
54
80
130
170-090-115
HG-ITS35
4510932022880
Butt Hinges
Stainless Steel (SUS304)
Barrel Polished
190°
Horizontal
(±20%)
(±20%)
35.69
3.5
54
44
50
170-090-998
HG-ITMF
4510932022927
Butt Hinges
Stainless Steel (SUS304)
Barrel Polished
193°
Horizontal
54
80
130
170-090-999
HG-ITSF
4510932022910
Stainless Steel (SUS304)
Barrel Polished
190°
Horizontal
54
44
50
Butt Hinge
170-090-106
HG-ITS25
4510932022873
Butt Hinges
Stainless Steel (SUS304)
Barrel Polished
190°
Horizontal
(±20%)
(±20%)
25.49
2.5
54
44
50
170-090-113
HG-ITM70
4510932022903
Butt Hinges
Stainless Steel (SUS304)
Barrel Polished
193°
Horizontal
(±20%)
(±20%)
71.38
7.0
54
80
130
Show compressed display (6 products)
Part information
Similar parts
Request for quote (RFQ)
Sugatsune
- HG-IT
Shorttext
TORQUE HINGE
Latest change
20.10.2025 13:46:43
Unit
Keywords
Component
HINGES
Hardware
Industrial
TORQUE HINGE
TORQUE HINGES
Classifications
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties