2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SUGATSUNE 170-043-653 HG-TP20

Expand Table
EN
1/5
Article number
ARTICLENUMBER
Article designation
ARTICLEDESIGNATION
EAN
EAN
Hinges Type
HINGESTYPE
Product Type
PRODUCTTYPE
Main Material
MAINMATERIAL
Main Finish
MAINFINISH
Additional Function
ADDITIONALFUNCTION
Mounting Position
MOUNTINGPOSITION
Aluminium Frame Size
ALUMINIUMFRAMESIZE
Aluminium Frame Groove Width
ALUMINIUMFRAMEGROOVEWIDTH
Torque kgf.cm
TORQUEKGFCM
Torque N.m
TORQUENM
Length L
LENGTHL
Width W
WIDTHW
Weight
WEIGHT [g]
1
2
3
170-043-653
HG-TP20
4510932187466
Butt Hinges
Hinge
Stainless Steel (SUS304)
Barrel Polished
Greaseless
Horizontal|Vertical
30
6|8|10
20.3(±25%)
2(±25%)
50
50
60
170-043-654
HG-TP30
4510932187473
Butt Hinges
Hinge
Stainless Steel (SUS304)
Barrel Polished
Greaseless
Horizontal|Vertical
30
8|10
30.5(±25%)
3(±25%)
65
50
90
170-043-655
HG-TP45
4510932187480
Butt Hinges
Hinge
Stainless Steel (SUS304)
Barrel Polished
Greaseless
Horizontal|Vertical
30
8|10
45.8(±25%)
4.5(±25%)
75
50
150
Show compressed display (3 products)
ShorttextTORQUE HINGE
Latest change20.10.2025 13:47:42
Unit

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties