2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

202-601/999-991

Expand Table
All delivery countries/regions
EN
Item-No.
BESTNR
WAGO eShop
INFODE
WAGO eShop
INFOEN
Cross section
QUERSCHNITT1 [mm²]
Cross section
QUERSCHNITT2 [AWG]
Strip length
ABISOLIERLAENGE [mm]
Measured voltage
SPANNUNG [V]
Rated impulse voltage
BEMESSSTOSSSPG [kV]
Pollution degree
VERSCHMUTZGRAD
Current intensity
STROM [A]
Height
HOEHE [mm]
Width
BREITE [mm]
Depth
TIEFE [mm]
Number of connection points
ANZAHLKLEMMSTEL
Number of potentials
ANZAHLPOTENTIAL
Color
FARBE
1
2
3
202-601/999-991
Info DE
Info EN
2 x 10
2 x 8
15 - 17
800
8
3
63
38.00
19.00
38.00
1
1
grau
202-605/999-991
Info DE
Info EN
2 x 10
2 x 8
15 - 17
800
8
3
63
38.00
19.00
38.00
1
1
orange
202-607/999-991
Info DE
Info EN
2 x 10
2 x 8
15 - 17
800
8
3
63
38.00
19.00
38.00
1
1
grün-gelb
Show compressed display (3 products)
Order number202-601/999-991
ShorttextTransformer terminal block with self-rising clamping plates
Latest change11.02.2025 08:20:13
Unit

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties