2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

UG200450001G

Expand Table
EN
1/5
Series
SER
Coupling
VAR
Type
VERS
Ø
DI [mm]
Stroke
STROKE [mm]
Rod position
RP [mm]
A [mm]
B [mm]
C [mm]
CH [mm]
D [mm]
E [mm]
F [mm]
G [mm]
H [mm]
Ø
I [mm]
L1 [mm]
L2 [mm]
L3 [mm]
L4 [mm]
L5 [mm]
L6 [mm]
1
2
3
4
5
6
UG
0 - Long Coupling
4 - Slide bearings (bronze)
32
1
0
97
49
51.0
15
24
4.3
93
45
12
12
25
42
75
125
187
25
UG
0 - Long Coupling
4 - Slide bearings (bronze)
40
1
0
115
58
58.2
15
28
11.0
112
55
12
16
25
42
80
140
207
30
UG
0 - Long Coupling
4 - Slide bearings (bronze)
50
1
0
137
70
70.2
20
34
18.8
134
65
15
20
25
50
78
148
223
35
UG
0 - Long Coupling
4 - Slide bearings (bronze)
63
1
0
152
85
85.2
20
34
15.3
147
80
15
20
25
50
106
178
243
25
UG
0 - Long Coupling
4 - Slide bearings (bronze)
80
1
0
189
105
105.5
26
50
25.0
180
100
20
25
25
50
111
195
267
27
UG
0 - Long Coupling
4 - Slide bearings (bronze)
100
1
0
213
130
130.5
26
55
30.0
206
120
20
25
25
50
128
218
290
27
Show compressed display (6 configurable products)
ShorttextType H ø32-100 mm
Latest change18.05.2023 14:34:29
Unit

Classifications

By Categories

Cylinder Cylinder
Valve Valve
Pneumatics Pneumatics
Fitting Fitting

CNS

CNSERPBASE Object Properties

Standards

ISO-1x-15x-ISO 15552 ISO 15552