Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
ANCOTECH
Bewehrungsanschlüsse
Type WR - BARON-C-WR
ANCOTECH
Bewehrungsanschlüsse
Type WR - BARON-C-WR
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
bcwr2026-v
Vertical Mode
Expand Table
Preferred catalog language
DE
Reset filters
1/5
Order Number
ORDERNO
D1
D2
M
M1
M2
M3
E
A1
A2
Level of Geometry
LOG
1
2
3
4
5
6
7
8
9
10
11
12
13
14
bcwr1416-v
16
14
M20
83
53.5
136.5
20.5
28.0
26
400
bcwr1618-v
18
16
M22
91
60.5
151.5
22.5
31.0
28
400
bcwr1620-v
20
16
M24
100
60.5
160.5
22.5
34.0
28
400
bcwr1820-v
20
18
M24
100
66.0
166.0
25.0
34.0
31
400
bcwr1622-v
22
16
M27
105
60.5
165.5
22.5
38.0
28
400
bcwr2022-v
22
20
M27
105
73.0
178.0
27.0
38.0
34
400
bcwr2026-v
26
20
M30
124
73.0
197.0
27.0
44.0
34
400
bcwr2226-v
26
22
M30
124
75.0
199.0
30.0
44.0
38
400
bcwr2030-v
30
20
M36
145
73.0
218.0
27.0
50.0
34
400
bcwr2230-v
30
22
M36
145
75.0
220.0
30.0
50.0
38
400
bcwr2630-v
30
26
M36
145
90.5
235.5
33.5
50.0
44
400
bcwr3034-v
34
30
M42
171
105.5
276.5
40.0
58.0
50
400
bcwr3040-v
40
30
M48
192
105.5
297.5
40.0
67.5
50
400
bcwr3440-v
40
34
M48
192
125.0
317.0
46.0
67.5
58
400
Show compressed display (14 configurable products)
Part information
Similar parts
Request for quote (RFQ)
ANCOTECH
- Type WR
Order number
bcwr2026-v
Shorttext
BARON-C-WR
Latest change
08.05.2025 05:52:53
Unit
Keywords
Bewehrungsanschlüsse
Classifications
By BIM categories
BIM_REINFORCEMENT_ELEMENTS Reinforcement elements
CNS
CNSERPBASE Object Properties
OmniClass 2006
23-20_00_00 23-20 00 00 General Purpose Construction Accessories and Surfacing Products
OmniClass
23-13 00 00 23-13 00 00 - Structural And Exterior Enclosure Products
Revit
RVT_METRICGENERICMODEL (Metric) Generic Model
Uniclass2015
20_29 20 29 - Fastener products