Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
ECLASS 13.0
27 - Electric engineering, automation, process control engineering
27-28 - Identification
27-28-11 - Equipment and reference Iabel
27-28-11-05 - Carrier for marking accessories
0803719 - UBE/D (60X10)
ECLASS 13.0
...
27-28-11 - Equipment and reference Iabel
27-28-11-05 - Carrier for marking accessories
0803719 - UBE/D (60X10)
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
PHOENIX CONTACT 0803719
Vertical Mode
Expand Table
Reset filters
1/5
Product preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
Manufacturer Name
MANUNAME
Delivery Time
DELTIME
International product number
INTNO
Without halogens
BAD656
width
BAF016 [mm]
height
BAA020 [mm]
1
0803719
UBE/D (60X10)
Marker carriers
Marker carriers, gray, unlabeled, mounting type: latching, text field height: 10 mm, text field width: 60 mm
Phoenix Contact GmbH & Co. KG
5
4055626146263
Yes
280.7
62.6
Show compressed display (1 product)
Part information
Similar parts
Accessories
Request for quote (RFQ)
ECLASS 13.0
- 0803719
Order number
0803719
Shorttext
UBE/D (60X10)
Latest change
24.01.2025 18:31:45
Unit
Classifications
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
27-28-11-05 Carrier for marking accessories
ECLASS 13.0
27-28-11-05 Carrier for marking accessories
V0
V0
Yes
是