2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

9614095040

Expand Table
All delivery countries/regions
EN
1/5
Preview Image
PREVIEWPERLINE
Valves order code
IDNR
Product
PRODUCT
Product Specification
INFO
Type
CAS1VIS
Valve size
CAS2VIS
Valve head
CAS3VIS
Valve body
CAS4VIS
Connection size
CAS5VIS
Sealing
CAS6VIS
1
2
3
4
9614095004
USV Double Seat Actuator Collared pipe DN25
data sheet
Double Seat
Size 4
Actuator
Collared pipe
DN25
EPDM
9614095040
USV Double Seat Actuator Collared pipe DN25
data sheet
Double Seat
Size 4
Actuator
Collared pipe
DN25
Q
9614095404
USV Double Seat Actuator Collared pipe DN25
data sheet
Double Seat
Size 10
Actuator
Collared pipe
DN25
EPDM
9614095440
USV Double Seat Actuator Collared pipe DN25
data sheet
Double Seat
Size 10
Actuator
Collared pipe
DN25
Q
Show compressed display (4 products)
Order number9614095040
ShorttextUnique Sampling Valve
Latest change25.01.2021 13:52:23
Unit

Classifications

CNS

CNSERPBASE Object Properties