Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
PQ Plus
Hardware components measurement
UMD 98 - Universal measuring device operating current meter
PQ Plus
Hardware components measurement
UMD 98 - Universal measuring device operating current meter
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
UMD 98RCM-T11.29.3125
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Supply voltage
VS
Measuring voltage
MS
Residual current measurement
DSM
Digital inputs/outputs
DE
Memory
SG [MB]
Clock
U
Enterance
EG
Communication
K
Gewicht
G [g]
1
2
3
4
5
6
7
8
9
10
20 - 53 V AC; 20 - 75 V DC
3.5 - 1120 VLL
2
1
512
Yes
-
RS485 / Ethernet / Modbus-Master / USB
300
75 - 275 V AC; 75 - 350 V DC
3.5 - 1120 VLL
2
1
512
Yes
-
RS485 / Ethernet / Modbus-Master / USB
300
20 - 53 V AC; 20 - 75 V DC
3.5 - 1120 VLL
2
1
512
Yes
-
RS485 / Ethernet / Modbus-Master / USB
300
20 - 53 V AC; 20 - 75 V DC
3.5 - 1120 VLL
1
1
512
Yes
PT 100
RS485 / Ethernet / Modbus-Master / USB
300
75 - 275 V AC; 75 - 350 V DC
3.5 - 1120 VLL
1
1
512
Yes
PT 100
RS485 / Ethernet / Modbus-Master / USB
300
20 - 53 V AC; 20 - 75 V DC
3.5 - 1120 VLL
1
1
512
Yes
PT 100
RS485 / Ethernet / Modbus-Master / USB
300
20 - 27 V AC; 10 - 36 V DC
3.5 - 1120 VLL
1
1
512
Yes
PT 100
Local Bus / Ethernet / Modbus-Master / USB
300
20 - 27 V AC; 10 - 36 V DC
3.5 - 1120 VLL
-
-
512
Yes
-
Local Bus / Ethernet / Modbus-Master / USB
300
20 - 27 V AC; 10 - 36 V DC
3.5 - 1120 VLL
-
-
512
Yes
-
Local Bus / Ethernet / Modbus-Master / USB
300
20 - 27 V AC; 10 - 36 V DC
3.5 - 1120 VLL
-
-
512
Yes
-
Local Bus / Ethernet / Modbus-Master / USB
300
Show compressed display (10 products)
Part information
Similar parts
Request for quote (RFQ)
PQ Plus
- UMD 98
Order number
11.29.3125
Shorttext
Universal measuring device operating current meter
Latest change
07.05.2024 15:10:52
Unit
Keywords
Hardware components
Plus
Universal
measurement
measuring device
meter
operating current
Classifications
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
27-20-90-90 Measurement technology, process measurement technology (other, unspecified)
product article number of manufacturer
1
ETIM 10.0
EC001890 Process calibrator