2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Weidmueller 8951590000

Expand Table
EN
1/5
Preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
GTIN
GTIN
Manufacturer Name
MANUNAME
nominal load current
AAI841 [A]
nominal voltage (at DC)
AAI848 [V]
Mass
AAF040 [kg]
1
8951590000
VSPC 4SL 24VDC R
Surge voltage arrester (data networks/MCR-technology) with warning function / function indicator, binary, Number of signals: 4, DC, 24 V, 300 mA, Terminal, miscellaneous
Device for overvoltage protection in IT and metrology. The device should be installed close to the device to be protected.
4032248742837
Weidmueller Group
300
24
0.033
Show compressed display (1 product)
Order number8951590000
ShorttextVSPC 4SL 24VDC R
Latest change13.06.2025 15:54:48
Unit

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

27-17-90-90 Lightning protection (other, not specified)

ECLASS 12.0

27-17-90-90 Lightning protection (other, not specified)
GermanyGermany

ETIM 10.0

EC000381 Lightning current arrester for power supply systems