Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Weidmüller
Electric engineering, automation, process control engineering
Electrical installation, device
Terminal (not overhead line)
Terminal (not overhead line, accessories)
1070460000 - WAH 120/KURZ
Weidmüller
...
Terminal (not overhead line)
Terminal (not overhead line, accessories)
1070460000 - WAH 120/KURZ
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Weidmueller 1070460000
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
GTIN
GTIN
Manufacturer Name
MANUNAME
Type of accessory
AAB382
Design
BAB888
Mass
AAF040 [kg]
1
1070460000
WAH 120/KURZ
Terminal cover, beige, Polyamide 66, Height: 64 mm, Width: 40.6 mm, Depth: 34.5 mm, V-2
Cover for terminals to protect against touch, dust and moisture.
4008190191047
Weidmueller Group
Cover
Cover
0.010
Show compressed display (1 product)
Part information
Similar parts
Request for quote (RFQ)
Weidmüller
- 1070460000
Order number
1070460000
Shorttext
WAH 120/KURZ
Latest change
23.06.2025 20:15:18
Unit
Keywords
Electric engineering
Electrical installation
Terminal
automation
device
overhead
overhead line
process control engineering
Classifications
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
27-14-11-92 Terminal (not overhead line, accessories)
ECLASS 12.0
27-14-11-92 Terminal (not overhead line, accessories)
Cover
Cover
Cover
Cover
ETIM 10.0
EC002848 Accessories/spare parts for terminals