2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SUGATSUNE 290-893-247 AP-BR351(MR)RD

Expand Table
EN
Article number
ARTICLENUMBER
Article designation
ARTICLEDESIGNATION
EAN
EAN
Belt Colour
BELTCOLOUR
Belt Length (mm)
BELTLENGTHMM
Belt Partition Type
BELTPARTITIONTYPE
Shape
SHAPE
Installation Type
INSTALLATIONTYPE
Special Printing Options
SPECIALPRINTINGOPTIONS
Weight
WEIGHT [g]
DIGITALBOOK
1
2
3
4
290-893-246
AP-BR351(SL)RD
4510932037747
Red
2000
Body
Round
Wall Mount
Silk Printing (Words/logo)
500
Link
290-893-247
AP-BR351(MR)RD
4510932005685
Red
2000
Body
Round
Wall Mount
Silk Printing (Words/logo)
500
Link
290-893-301
AP-BR351(SL)BU
4510932037754
Blue
2000
Body
Round
Wall Mount
Silk Printing (Words/logo)
500
Link
290-893-306
AP-BR351(MR)BU
4510932005692
Blue
2000
Body
Round
Wall Mount
Silk Printing (Words/logo)
500
Link
Show compressed display (4 products)
ShorttextWALL MOUNT BELT PARTITION
Latest change20.10.2025 13:44:56
Unit

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties