Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
INDA
Accessories
CLAIRE
A7178D - Wall-mounted lever soap dispenser with right/left objects holder. Lever in finish
INDA
Accessories
CLAIRE
A7178D - Wall-mounted lever soap dispenser with right/left objects holder. Lever in finish
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
A7178DSCR04
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Code
CODE
LOD Destination
LODDEST
LOD Level
LODLEVEL
Material
MAT
Material
MAT2
Brand Description
BRANDDESC
Article Number
ARTNUM
Very Short Description 1
SDESCR1
Very Short Description 2
SDESCR2
Article Description
ARTDESC
International Codes
INTERCODE
Article Type
ARTTYPE
State
STAT
Variant Characteristics
VAR
Height
HEIGHT [cm]
1
A7178DSCR04
Architecture
350
Chrome-plated
Fumé glass
INDA
A7178DCR04
INDA Soap spreader A7178D
CLAIRE L19xH12xP11.1 Chromo Smoked glass
Brand: INDA Serie: CLAIRE Spandisapone Prod. No.: A7178D L19xH12xP11.1 Chromo Smoked glass
EAN-13:8021586823502
Standard article
CURRENT
0
12
Show compressed display (1 configurable product)
Part information
Similar parts
Request for quote (RFQ)
INDA
- A7178D
Shorttext
Wall-mounted lever soap dispenser with right/left objects holder. Lever in finish
Latest change
22.10.2025 12:36:51
Unit
Keywords
Accessories
finish
lever
objects
soap dispenser
Classifications
By Categories
Architecture Architecture
CNS
CNSERPBASE Object Properties
Type Code
A7178DSCR04
CNSPHYPROP Physical Properties
Revit
RVT_METRICGENERICMODELWALLBASED (Metric) Generic Model wall based