Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Fabory
6 Screws
DIN 316 - Wing screws
Fabory
6 Screws
DIN 316 - Wing screws
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Wing screw DIN 316 M8x16
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Article Number
CNSORDERNO
Short description
NENNID
Nominal thread diameter
D [mm]
Nominal length
L [mm]
Brand
BRAND
Standard
STANDARD
Thread
THREAD
Thread direction
THREADDIRECTIO
Style
STYLE
Type
TYPE
Basic material
BASICMATERIAL
Grade
GRADE
Surface treatment
SURFACETREATME
Head shape
HEADSHAPE
Driving feature
DRIVINGFEATURE
Nett weight
CNSMASSEXACT [kg]
Comparable standards
COMPARABLESTAN
Additional information
ADDITIONALINFO
41
|
M6x30
42
|
M6x35
43
|
M6x40
44
|
M6x50
45
|
M6x40
46
|
M8x10
47
|
M8x10
48
|
M8x12
49
|
M8x12
50
|
M8x16
51
|
M8x16
52
|
M8x20
53
|
M8x20
54
|
M8x25
55
|
M8x25
56
|
M8x30
57
|
M8x30
58
|
M8x30
47530.060.030
M6X30
6
30
Fabory
DIN 316
Metric thread
Round wings
Brass
Wing
0.01500
NEN1624
51812.060.030
M6X30
6
30
Fabory
DIN 316
Metric thread
Round wings
Stainless steel
A2
Wing
0.00147
NEN1624
16210.060.035
M6X35
6
35
Fabory
DIN 316
Metric thread
Round wings
Cast iron
Zinc plated
Wing
0.01450
NEN1624
16210.060.040
M6X40
6
40
Fabory
DIN 316
Metric thread
Round wings
Cast iron
Zinc plated
Wing
0.01500
NEN1624
16210.060.050
M6X50
6
50
Fabory
DIN 316
Metric thread
Round wings
Cast iron
Zinc plated
Wing
0.01690
NEN1624
47530.060.040
M6X40
6
40
Fabory
DIN 316
Metric thread
Round wings
Brass
Wing
0.01680
NEN1624
16210.080.010
M8X10
8
10
Fabory
DIN 316
Metric thread
Round wings
Cast iron
Zinc plated
Wing
0.01719
NEN1624
47530.080.010
M8X10
8
10
Fabory
DIN 316
Metric thread
Round wings
Brass
Wing
0.02050
NEN1624
16210.080.012
M8X12
8
12
Fabory
DIN 316
Metric thread
Round wings
Cast iron
Zinc plated
Wing
0.01674
NEN1624
47530.080.012
M8X12
8
12
Fabory
DIN 316
Metric thread
Round wings
Brass
Wing
0.02200
NEN1624
16210.080.016
M8X16
8
16
Fabory
DIN 316
Metric thread
Round wings
Cast iron
Zinc plated
Wing
0.01829
NEN1624
47530.080.016
M8X16
8
16
Fabory
DIN 316
Metric thread
Round wings
Brass
Wing
0.02350
NEN1624
16210.080.020
M8X20
8
20
Fabory
DIN 316
Metric thread
Round wings
Cast iron
Zinc plated
Wing
0.01918
NEN1624
47530.080.020
M8X20
8
20
Fabory
DIN 316
Metric thread
Round wings
Brass
Wing
0.02500
NEN1624
16210.080.025
M8X25
8
25
Fabory
DIN 316
Metric thread
Round wings
Cast iron
Zinc plated
Wing
0.02086
NEN1624
47530.080.025
M8X25
8
25
Fabory
DIN 316
Metric thread
Round wings
Brass
Wing
0.02600
NEN1624
16210.080.030
M8X30
8
30
Fabory
DIN 316
Metric thread
Round wings
Cast iron
Zinc plated
Wing
0.02275
NEN1624
47530.080.030
M8X30
8
30
Fabory
DIN 316
Metric thread
Round wings
Brass
Wing
0.03000
NEN1624
51812.080.030
M8X30
8
30
Fabory
DIN 316
Metric thread
Round wings
Stainless steel
A2
Wing
0.00300
NEN1624
Show compressed display (101 configurable products)
Part information
Similar parts
Request for quote (RFQ)
Fabory
- DIN 316
Order number
16210.080.016
Shorttext
Wing screws
Latest change
09.04.2025 07:10:34
Unit
Keywords
Screws
Wing screws
Classifications
By Functionality
BYFUNC_FIXING Fixing
BYFUNC_SCREWING Screwing
ICS
21.060.10 Bolts, screws, studs
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
23-11-06-01 Screw hand tighten
Publication date of the dimensional standard (year-month)
DIN 316
Tolerance
6g,8g
Standard limit dimensions and shape tolerances
DIN 13-13
standard letter to the standard number
DIN 962
23-12-02-13 Screw hook, metric
23-12-02-14 Screw hook, wood thread
ECLASS 11.1
23-11-06-01 Screw hand tighten
Publication date of the dimensional standard (year-month)
DIN 316
Tolerance
6g,8g
Tolerance information in accordance with norm
DIN 13-13
standard letter to the standard number
DIN 962
ECLASS 10.1
23-11-06-01 Thumb screw
Publication date of the dimensional standard (year-month)
DIN 316
Thread design according to standard letter
M
Tolerance
6g,8g
Tolerance information in accordance with norm
DIN 13-13
standard letter to the standard number
DIN 962
ECLASS 6.2
23-11-06-01 Thumb screw
Publication date (year-month)
DIN 316
Thread design according to standard letter
M
Tolerance
6g,8g
Tolerance information in accordance with norm
DIN 13-13
standard letter to the standard number
DIN 962
ECLASS 5.1
23-11-06-01 Thumb screw
Publication date (year-month)
DIN 316
Thread design according to standard letter
M
Tolerance
6g,8g
Tolerance information in accordance with norm
DIN 13-13
Standardized letter as designation of form
DIN 962
ECLASS 5.0
23-11-06-01 Thumb screw
Shape code letter
A
Shape code letter, acc. to standard
DIN 962
Thread code letter, acc. to standard
DIN 202
Thread code letter
M
Dimension standard
DIN 316
Tolerance
6g,8g
Tolerance , acc. to standard
DIN 13-13
ETIM 10.0
EC002359 Tommy screw
EC002368 Eye screw (with wood thread)
EC000092 Screw hook
ETIM 7.0
EC002359 Tommy screw