2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

STR2-MQ-20-10-H-P40

Expand Table
1/5
Type
TYPE
Bearing type
BT
Bore size
BORE [mm]
Stroke length
STROKE [mm]
Position locking mechanism
PLM
Option
OPT
Position of stroke
POS [mm]
A [mm]
B [mm]
C [mm]
D [mm]
E [mm]
EE
F [mm]
GG [mm]
H [mm]
II [mm]
JJ [mm]
KK
LL+STROKE
LLPLUS [mm]
1
2
3
4
STR2
M : Slide bearing
16
10
H : Head end position locking
Blank : None
0
16
8
43
9.5
6 depth 6
M5
1
6 depth 6
25
4.3
8 spot face depth 4.4
M5 penetrating
106
STR2
M : Slide bearing
20
10
H : Head end position locking
Blank : None
0
20
10
46
9.5
6 depth 6
M5
1
6 depth 6
28
5.2
9.5 spot face depth 5.4
M5 penetrating
115
STR2
M : Slide bearing
25
10
H : Head end position locking
Blank : None
0
22
12
44
10.5
6 depth 6
M5
1
6 depth 6
34
6.3
11 spot face depth 6.5
M6 penetrating
115
STR2
M : Slide bearing
32
10
H : Head end position locking
Blank : None
0
22
12
56
11.0
6 depth 6
Rc1/8
1
6 depth 6
44
6.3
11 spot face depth 6.5
M6 penetrating
131
Show compressed display (4 configurable products)

Classifications

CNS

CNSERPBASE Object Properties
Add at least 2 products with