2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

6712 8.000

Expand Table
EN
1/5
Item ID
J21
Item Description
J23
Item Name
J22
Company Code
J3
Cutting Tool Material, Manufacturer Naming
H3
Standard Number
J1
Treatment
J8
Cutting Diameter
A1 [mm]
Protruding Length
B3 [mm]
Overall Length
B5 [mm]
Function Length
B71 [mm]
Shank Length
C4 [mm]
Connection Type, Machine Side
C11
Connection Form, Machine Side
C12
Connection Size, Machine Side
C2
1
2
3
4
6712 6.000
VHM TIALN FASFRAESER
VHM FASFRAESER 60° TIALN WN 4S HB-SCHAFT
GG
VHM
WN
FNU
6
21
57
33.800
36
ZYL
10
60
6712 8.000
VHM TIALN FASFRAESER
VHM FASFRAESER 60° TIALN WN 4S HB-SCHAFT
GG
VHM
WN
FNU
8
27
63
38.000
36
ZYL
10
80
6712 10.000
VHM TIALN FASFRAESER
VHM FASFRAESER 60° TIALN WN 4S HB-SCHAFT
GG
VHM
WN
FNU
10
32
72
43.300
40
ZYL
10
100
6712 12.000
VHM TIALN FASFRAESER
VHM FASFRAESER 60° TIALN WN 4S HB-SCHAFT
GG
VHM
WN
FNU
12
38
83
50.100
45
ZYL
10
120
Show compressed display (4 products)
Order number6712 8.000
ShorttextWN VHM TIALN FASFRAESER
Latest change20.05.2025 15:27:11
Unit

Classifications

CNS

CNSERPBASE Object Properties