2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

BB-MB-1633-11-B180-PP

Expand Table
1/5
Part no.
ARTNR
Info PDF
INFO
Ring material
MAT1
Ball material
MAT2
Inner-Ø
D1 [mm]
Outer-Ø
D2 [mm]
Width
B [mm]
Stat. bearing
STK [N]
Dynamic bearing
DTK [N]
Max. speed
GZ [rpm]
Weight
CNSMASSEXACT [g]
1
BB-MB-1633-11-B180-PP
INFO
B180
PP
16.3
33
11
55
70
500
6.9
Show compressed display (1 product)
Order numberBB-MB-1633-11-B180-PP
Shorttextballs made of PP, mm
Latest change09.01.2025 11:36:42
Unit

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

23-05-08-90 Radial ball bearing (unspecified)

ECLASS 6.0

23-05-08-90 Radial ball bearing (unclassified)
Compare multiple parts
Add at least 2 products with